Capacitors - Voltage above 2000 V
Showing 1 to 50 of 272 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Mounting ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 3000 | Surface Mount | 39 pF | 22 nF | |
![]() Enlarge | Capacitors, Fixed | Film | THB AC and Pulse Metallized Polypropylene Film Capacitors High Temperature AEC-Q200 Qualified | 2500 | 0.001 uF | 0.39 uF | ||
![]() Enlarge | Capacitors, Fixed | Film | Metallized Polypropylene Film Capacitor Radial Snubber Type | 2500 | Radial | 0.047 uF | 0.82 uF | |
![]() Enlarge | Capacitors, Fixed | Film | Double Metallized Polypropylene Film Capacitor Radial Snubber Type | 2500 | Radial | 0.1 uF | 0.27 uF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, 3 kVDC General Purpose | 3000 | Radial | 10 pF | 330 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, 3 kVDC General Purpose | 3000 | Radial | 68 pF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 3000 | Surface Mount | 27 pF | 220 pF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 4000 | Surface Mount | 330 pF | 56 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 Ceramic | 5000 | Axial Or Screw Terminal | 10 pF | 40 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 Ceramic | 5000 | Axial Or Screw Terminal | 3 pF | 20 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 3000 | Screw Terminal | 500 pF | 800 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 3000 | Screw Terminal | 1 nF | 2.5 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 3000 | Screw Terminal | 200 pF | 600 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 4000 | Screw Terminal | 800 pF | 800 pF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 5000 | Surface Mount | 15 pF | 1.8 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 5000 | Surface Mount | 15 pF | 2.2 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 5000 | Surface Mount | 33 pF | 2.2 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 5000 | Surface Mount | 47 pF | 3.3 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 6000 | Surface Mount | 47 pF | 18 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 6000 | Surface Mount | 150 pF | 27 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 6000 | Surface Mount | 330 pF | 82 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 6000 | Surface Mount | 470 pF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | 8000 | Surface Mount | 470 pF | 390 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | 10000 | Radial | 100 pF | 2 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | 15000 | Radial | 100 pF | 2 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | 20000 | Radial | 100 pF | 1 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors With Mounting Tags, Class 1 Ceramic | 3000 | Screw Terminal | 25 pF | 1 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors With Mounting Tags, Class 1 Ceramic | 3000 | Screw Terminal | 50 pF | 1.6 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Frequency | 3600 | Surface Mount | 1 pF | 3 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Frequency | 7200 | Surface Mount | 1 pF | 12 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors Prohibit Surface Arc-over in High-Voltage Applications | 2500 | Surface Mount | 470 pF | 8.2 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor | 3000 | Radial | 10 pF | 4.7 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 2 kVDC to 7.5 kVDC | 3000 | Radial | 10 pF | 33 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 2 kVDC to 7.5 kVDC | 3000 | Radial | 47 pF | 33 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc DC Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | 3000 | Radial | 100 pF | 2.7 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, Class 2, Low Loss (0.5 %), 1 kVDC, 2 kVDC, 3 kVDC | 3000 | Radial | 100 pF | 3.3 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications | 3000 | Surface Mount | 27 pF | 8.2 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications | 3000 | Surface Mount | 27 pF | 18 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications | 3000 | Surface Mount | 220 pF | 18 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications | 3000 | Surface Mount | 100 pF | 1.2 uF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications | 3000 | Surface Mount | 1 nF | 1.8 uF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, 4 kVDC General Purpose | 4000 | Radial | 10 pF | 470 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, 4 kVDC General Purpose | 4000 | Radial | 33 pF | 4.7 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, 5 kVDC General Purpose | 5000 | Radial | 22 pF | 330 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, 5 kVDC General Purpose | 5000 | Radial | 220 pF | 2.2 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 2 kVDC to 7.5 kVDC | 6000 | Radial | 10 pF | 47 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 2 kVDC to 7.5 kVDC | 6000 | Radial | 100 pF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, 6 kVDC General Purpose | 6000 | Radial | 10 pF | 330 pF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, 6 kVDC General Purpose | 6000 | Radial | 56 pF | 6.8 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 2 kVDC to 7.5 kVDC | 7500 | Radial | 100 pF | 2.5 nF |