News » 2022 Releases » New Vishay Intertechnology AEC-Q200 Qualified Hybrid Wirewound Charging R ...

New Vishay Intertechnology AEC-Q200 Qualified Hybrid Wirewound Charging Resistor Lowers Component Counts and Costs in EV, HEVs, and PHEVs

For Pre-Charge and Discharge Applications, Device Delivers 10x Higher Energy Absorption Than Other Component Technologies in the Same Size

HRHA

Products mentioned:

HRHA
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
MALVERN, Pa. — Mar. 16, 2022 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new AEC-Q200 qualified charging resistor that is the industry’s first such device to feature hybrid wirewound technology in a standard package size.

With a high operating temperature range up to +250 °C, the Vishay MCB HRHA will serve as a pre-charge and discharge resistor in inverters and converters for electric (EV), hybrid electric (HEV), and plug-in hybrid vehicles (PHEV). Typically, designers must utilize several thick film resistors to meet the high pulse requirements of these applications. With ten times the energy absorption in the same size (i.e., 6 kJ for 300 ms), the HRHA allows them to use a single component and lower overall solution costs.

The device released today offers high power ratings up to 90 W on stainless steel and 54 W on Pamitherm. For high accuracy and stability, the resistor features tolerance down to ± 5 %, TCR down to ± 100 ppm/°C, and a resistance range from 1 W to 1 kW. Easy to mount, the HRHA features a 6.35 mm faston connection. The device can be mounted on a heatsink and is available with an optional integrated fuse.

Samples and production quantities of the HRHA series are available now, with lead times of eight to 12 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member