News » 2021 Releases » Vishay Intertechnology AEC-Q200 Qualified Thin Film Wraparound Chip Resis ...

Vishay Intertechnology AEC-Q200 Qualified Thin Film Wraparound Chip Resistors Combine High Power Ratings to 2.5 W With Superior Moisture Resistance

Offered in the 1206 and 2512 Case Sizes, Devices Deliver Precision Performance With Low TCR Down to ± 25 ppm/°C and Tolerance to ± 0.1 %

PHPA

Products mentioned:

PHPA
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
MALVERN, Pa. — September 15, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of AEC-Q200 qualified, high power thin film wraparound chip resistors. The Vishay Dale Thin Film PHPA series devices combine power ratings of 1.0 W and 2.5 W in the 1206 and 2512 case sizes, respectively, with a self-passivated tantalum nitride film for superior moisture resistance.

The devices released today will be used in automotive power supplies, braking systems, on-board chargers, and motor deflection circuits, in addition to industrial test and measurement equipment. For precision performance in these applications, the resistors combine their high power ratings with low absolute TCR down to ± 25 ppm/°C and tolerances down to ± 0.1 %.

PHPA series devices offer a resistance range from 10 Ω to 30.1 kΩ, low noise of less than -30 dB, low voltage coefficients of < 0.1 ppm/V, and a working voltage of 200 V. Featuring a high purity ceramic substrate, the resistors are designed with enlarged backside terminations to reduce the thermal resistance between the topside resistor layer and the solder joint on the PCB.

The devices are RoHS-compliant, halogen-free, and flame-resistant in accordance with UL 94 V-0. They operate over a wide temperature range of -55 °C to +155 °C.

Samples of the PHPA series are available now. Production quantities are available from franchised distributors, with lead times of 10 to 12 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us | Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security |

CONNECT WITH US

Copyright ©2025 Vishay Intertechnology, Inc.

ECIA Member