News » 2025 Releases » Vishay Intertechnology Releases New 1 A and 2 A Gen 7 1200 V FRED Pt ...

Vishay Intertechnology Releases New 1 A and 2 A Gen 7 1200 V FRED Pt® Hyperfast Rectifiers in SlimSMA HV (DO-221AC) Package

​VS-E7JX0112-M3-et-al

Products mentioned:

VS-E7JX0112-M3
VS-E7JX0212-M3
VS-E7JX0112HM3
VS-E7JX0212HM3
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
MALVERN, Pa. — Sep. 24, 2025 — Vishay Intertechnology, Inc. (NYSE: VSH) today expanded its Gen 7 platform of 1200 V FRED Pt® Hyperfast rectifiers with four new devices in the eSMP® series SlimSMA HV (DO-221AC) package. Optimized for industrial and automotive applications, the 1 A and 2 A rectifiers not only offer the best trade-off between reverse recovery charge (Qrr) and forward voltage drop for devices in their class, but they also provide the lowest junction capacitance and recovery time.

The Vishay Semiconductors rectifiers released today include the VS-E7JX0112-M3 and VS-E7JX0212-M3, and AEC-Q101 qualified VS-E7JX0112HM3 and VS-E7JX0212HM3. To reduce switching losses and increase efficiency, the devices combine fast recovery times down to 45 ns with Qrr down to 105 nC typical, forward voltage drop down to 1.45 V, and junction capacitance down to 2.5 pF. The robust rectifiers offer non-repetitive peak surge current up to 21 A in a compact package measuring 2.6 mm by 5.2 mm with a low 0.95 mm profile, compared to 2.3 mm for the competing SMA package with a similar footprint. Combined with a minimum 3.2 mm creepage distance and molding compound with a comparative tracking index (CTI) ≥ 600 (Material Group I), the devices reduce component counts and lower BOM costs based on IEC 60664-1 requirements for high voltage applications.

The VS-E7JX0112-M3, VS-E7JX0112HM3, VS-E7JX0212-M3, and VS-E7JX0212HM3 will serve as clamp, snubber, and freewheeling diodes in flyback auxiliary power supplies and high frequency rectifiers for bootstrap driver functionality, while providing desaturation protection for the latest fast switching IGBTs and high voltage Si / SiC MOSFETs. Typical applications for the devices include industrial drives and tools, on-board chargers and motors for electric vehicles (EV), energy generation and storage systems, and Ćuk converters and industrial LED SEPIC circuitry.

The rectifiers feature a planar structure and platinum doped lifetime control that guarantee system reliability and robustness without compromising on performance, while their optimized stored charge and low recovery current minimize switching losses and reduce power dissipation. RoHS-compliant and halogen-free, the devices feature a Moisture Sensitivity Level of 1 in accordance with J-STD-020 and offer high temperature operation to +175 °C.

Device Specification Table:

Part number

VS-E7JX0112-M3

VS-E7JX0112HM3

VS-E7JX0212-M3

VS-E7FX0212HM3

IF(AV)

1 A

1 A

2 A

2 A

VR

1200 V

VF at IF

1.45 V

1.45 V

1.60 V

1.60 V

trr

50 ns

50 ns

45 ns

45 ns

Qrr

105 nC

105 nC

165 nC

165 nC

CT

2.5 pF

2.5 pF

3.0 pF

3.0 pF

IFSM

14 A

14 A

21 A

21 A

Package

SlimSMA HV (DO-221AC)

AEC-Q101

No

Yes

No

Yes

Samples and production quantities of the new Gen 7 rectifiers are available now, with a lead time of eight weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member