News » 2024 Releases » Vishay Intertechnology Adds Pick and Place Friendly SMD Lead Bending ...

Vishay Intertechnology Adds Pick and Place Friendly SMD Lead Bending Option for AC05 and AC05-AT 5 W Cemented, Axial-Leaded Wirewound Resistors

WSZ Lead Form Allows Devices to Be Used as SMD Components to Reduce Assembly Costs

AC05-WSZ

Products mentioned:

AC05 WSZ, AC05-AT WSZ
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
MALVERN, Pa. — May 29, 2024 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that 5 W devices in its AC and AC-AT series of cemented, axial-leaded wirewound resistors are now available with a pick and place friendly SMD lead bending option, the WSZ lead form, that allows the devices to be used as surface-mount components. Offering excellent pulse capability, the Vishay Draloric AC05 WSZ and AEC-Q200 qualified AC05-AT WSZ are also offered in a non-inductive version AC05-NI WSZ for fast switching circuits.

Resistors with the WSZ lead form can be assembled on the PCB alongside other surface-mount components to improve the pick and place process, reduce assembly times, and lower costs. The devices will serve as snubber and inrush current limiting resistors for pre-charge / discharge applications in automotive and industrial electronics, energy meters, and white goods power supplies. For these applications, the resistors offer peak power up to 5 kW for a 1 μs pulse load and a broad range of resistance values from 0.10 W to 10 kW.

For challenging operating conditions, the AC05 WSZ and  AC05-AT WSZ feature a robust, non-flammable silicone cement coating that conforms to UL 94 V-0. The resistors operate over a wide temperature range of -55 °C to +250 °C and offer a wirewound construction that meets the highest requirements against mechanical resistance and thermal shocks at high temperatures.

The RoHS-compliant, halogen-free devices offer tin-plated terminations for compatibility with lead (Pb)-free and lead (Pb)-containing soldering processes.

Samples and production quantities of the AC05 WSZ and  AC05-AT WSZ are available now, with lead times of 12 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member