News » 2023 Releases » Vishay Intertechnology Automotive Grade Miniature Aluminum Capacitors Inc ...

Vishay Intertechnology Automotive Grade Miniature Aluminum Capacitors Increase Design Flexibility While Saving Board Space

AEC-Q200 Qualified Devices Deliver 54 % Higher Ripple Current Than Previous-Generation Solutions in Smaller Case Sizes

2023-172_RLX

Products mentioned:

172 RLX
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
MALVERN, Pa. — Feb. 16, 2023 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of low impedance, Automotive Grade miniature aluminum electrolytic capacitors that delivers higher performance in smaller case sizes than previous-generation solutions. The Vishay BCcomponents 172 RLX series combines high ripple currents up to 4.9 A, high temperature operation to +105 °C, and very long useful life to 10 000 h in 14 case sizes ranging from 10 mm by 12 mm to 18 mm by 40 mm.

Compared to previous-generation solutions, the AEC-Q200 qualified capacitors released today offer lower impedance, higher capacitance for a given case size and voltage, and up to 54 % higher ripple current at the same capacitance-voltage (CV) rating in smaller case sizes. For example, while previous-generation solutions offer ripple current of 1100 mA at a CV rating of 1000 mF / 10 V in the 10 mm by 16 mm case size, the 172 RLX series delivers 1700 mA in the 10 mm by 12 mm case size. This allows designers to utilize fewer components, increasing design flexibility and saving board space.

Featuring radial leads and a cylindrical aluminum case with pressure relief, insulated with a blue sleeve, the 172 RLX series offers rated voltages up to 50 V, capacitance from 150 µF to 15 000 µF, and low impedance down to 0.011 W at +20 °C. The devices are charge- and discharge-proof.

As polarized aluminum electrolytic capacitors with a non-solid electrolyte, the RoHS-compliant devices are ideally suited for smoothing, filtering, and buffering in switch mode power supplies, DC/DC converters, motor drives, and control units for industrial, automotive, telecommunications, audio-video, and electronic data processing (EDP) applications.

Device Specification Table:

Series

172 RLX

Case size (D x L in mm)

10 x 12 to 18 x 40

Capacitance range

150 µF to 15 000 µF

Tolerance

± 20 %

Rated voltage

10 V to 50 V

Category temperature range

-40 °C to +105 °C

Useful life @ +105 °C

4000 h to 10 000 h

Ripple current

1280 mA to 4960 mA

Max. impedance at 100 kHz

0.011 Ω to 0.073 Ω (@ +20 °C); 0.033 Ω to 0.220 Ω (@ -10 °C);

1.7 Ω to 11.0 Ω (@ -40 °C)

Climatic category IEC 60068

-40 / 105 / 56

Samples and production quantities of the 172 RLX series are available now, with lead times of eight weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a trademark of Vishay Intertechnology.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member