News » 2023 Releases » Vishay Intertechnology Enhances Anti-Surge Thick Film Power Resistor in 0 ...

Vishay Intertechnology Enhances Anti-Surge Thick Film Power Resistor in 0805 Case Size With Higher 0.5 W Power Rating

AEC-Q200 Qualified Device Saves Board Space While Lowering Component Counts and Placement Costs

2023-RCS0805e3

Products mentioned:

RCS0805 e3
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
MALVERN, Pa. — Mar. 29, 2023 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has enhanced the Vishay Draloric RCS0805 e3 anti-surge thick film resistor in the 0805 case size with a higher power rating of 0.5 W.

With its increased power rating, the RCS0805 e3 can now be used in place of four standard parallel resistors in the 0805 case size; two parallel devices in the larger 1206 case size; or one resistor in the 1210 case size. This allows designers to save board space in automotive, industrial, telecommunications, and medical applications, while lowering component counts and reducing placement costs. For applications subject to high and repetitive surge pulses, the resistor also offers superior pulse load performance and ESD surge characteristics when compared to standard chip resistors.

AEC-Q200 qualified, the RCS0805 e3 features a resistance range from 1 Ω to 10 MΩ — and 0 Ω jumper — with tolerances of ± 0.5 %, ± 1 %, and ± 5 %, and TCR of ± 100 ppm/K and ± 200 ppm/K. The resistor offers an operating voltage of 150 V and an operating temperature range of -55 °C to +155 °C. RoHS-compliant and halogen-free, the device is suitable for processing on automatic assembly systems and for wave, reflow, or vapor phase soldering per IEC 61760-1.

Samples of the enhanced RCS0805 e3 are available now, with lead times of 12 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member