News » 2025 Releases » New Vishay Intertechnology High Voltage MLCCs Deliver Extended Capacitanc ...

New Vishay Intertechnology High Voltage MLCCs Deliver Extended Capacitance for Commercial Applications

VJ-W1HV

Products mentioned:

VJ….W1HV
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
MALVERN, Pa. — Feb. 26, 2025 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of surface-mount multilayer ceramic chip capacitors (MLCCs) for high voltage commercial applications. Offered in seven case sizes ranging from 1206 to 2225, VJ….W1HV High Voltage MLCC Commercial Series devices extend the capacitance values of the company’s existing high voltage MLCCs with the ultra stable C0G (NP0) dielectric, and are also available with the X7R dielectric for even higher capacitance.

The devices released today are manufactured in a base metal electrode (BME) system with a dry sheet technology process to reduce costs for a wide range of high voltage applications. The MLCCs will be used as input filtering, output filtering, and snubber capacitors for alternative and conventional energy generation, distribution, metering, management, and storage; industrial automation, motor drives, power tools, and welding equipment; consumer appliances; telecom mobile and fixed infrastructure; and medical instrumentation.

VJ….W1HV High Voltage MLCC Commercial Series devices with the C0G (NP0) dielectric offer high voltages to 3000 VDC, capacitance values from 1.5 pF to 82 nF, and a temperature coefficient of capacitance (TCC) of 0 ppm/°C ± 30 ppm/°C from -55 °C to +125 °C. X7R devices provide capacitance from 100 pF to 100 nF, voltages to 2000 VDC, and TCC of ± 15 % from -55 °C to +125 °C.

The MLCCs feature a nickel barrier with 100 % tin terminations and are available with polymer terminations for additional protection against board flexure damage. The devices are RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Dielectric

Case code

Maximum voltage (V)

Capacitance

Minimum

Maximum

C0G (NP0)

1206

3000

1.5 pF

10 nF

1210

3000

10 pF

10 nF

1808

3000

2.2 pF

3.3 nF

1812

3000

10 pF

22 nF

1825

3000

10 pF

39 nF

2220

2000

10 pF

47 nF

2225

2000

10 pF

82 nF

X7R

1206

2000

100 pF

1.2 nF

1210

2000

100 pF

1.2 nF

1808

2000

150 pF

1.8 nF

1812

2000

270 pF

1.8 nF

1825

1000

1.0 nF

100 nF

2220

1000

1.0 nF

1.8 nF

2225

1000

1.0 nF

1.8 nF

Samples and production quantities of the VJ….W1HV High Voltage MLCC Commercial Series devices are available now, with lead times of 18 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member