News » 2025 Releases » Vishay Intertechnology Introduces Miniature, Sealed, Industrial-Grade Mul ...

Vishay Intertechnology Introduces Miniature, Sealed, Industrial-Grade Multi-Turn SMD Cermet Trimmers for Harsh Environments

TSM41

Products mentioned:

TSM41
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
MALVERN, Pa. — August 13, 2025 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of industrial-grade, multi-turn, surface-mount cermet trimmers. Designed for space-constrained applications in harsh environments, the Vishay Sfernice TSM41 series devices combine a compact 4 mm by 4 mm footprint with a wide temperature range of -55 °C to +140 °C and IP67 sealing.

Compared to previous-generation devices, the trimmers released today offer a 42 % smaller case size, allowing designers to save board space and optimize package density. In addition, the TSM41 series allows for fine-tuning of its wide 10 Ω to 1 MΩ resistance range, and a faster setting to time ratio than single-turn trimmers. Offering a 0.25 W power rating at +85 °C, the devices are available in both top and side adjustment styles, providing flexibility for various design requirements.

The TSM41 series can be mounted directly to the PCB, allowing for automated PCB assembly and setting processes - enhancing production efficiency to save time and lower costs - while enabling the components to be placed on both sides of the board. Fully sealed to withstand standard board wash processing, the trimmers ensure reliability in welding equipment, power tools, smoke detectors, and heating, cooling, and ventilation systems.

Samples and production quantities of the TSM41 series are available now, with lead times of 15 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member