News » 2024 Releases » Vishay Intertechnology Introduces Compact, Sealed SMD Trimmers for Harsh ...

Vishay Intertechnology Introduces Compact, Sealed SMD Trimmers for Harsh Environments

TS7

Products mentioned:

TS7
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
MALVERN, Pa. — Nov. 13, 2024 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced the release of its new TS7 series of single-turn, surface-mount cermet trimmers. The TS7 trimmers feature a compact 6.7 mm x 7 mm footprint with a height of 5 mm, making them ideal for applications requiring optimized board space in harsh environments.

The TS7 series is designed to support automated assembly and setting processes, enhancing production efficiency while reducing both time and costs. Fully sealed to withstand standard board wash processing, the trimmers ensure reliability in demanding industrial, consumer, and telecom environments.

Offering a 0.5 W power rating at +70 °C, the TS7 series is available in both top and side adjustment styles, providing flexibility for various design requirements. The wide ohmic range, from 10 Ω to 2 MΩ, further ensures that these trimmers meet diverse application needs.

Samples and production quantities of the TS7 series are available now, with lead times of 17 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member