News » 2020 Releases » Vishay Intertechnology Extends TNPW e3 Series of High Stability Thin Film ...

Vishay Intertechnology Extends TNPW e3 Series of High Stability Thin Film Flat Chip Resistors With New Device in Compact 0201 Case Size

Automotive Grade Devices Save Space and Increase Efficiency With TCR of ± 25 ppm/K and Tight Tolerances of ± 0.1 %

TNPW0201e3

Products mentioned:

TNPW e3
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
MALVERN, Pa. — Aug. 31, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that the company has extended its TNPW e3 series of Automotive Grade high stability thin film flat chip resistors with a new device in the compact 0201 case size. Offering low TCR of ± 25 ppm/K with tight tolerances down to ± 0.1 %, the resistor is designed to increase accuracy in automotive, industrial, test and measurement, and medical equipment, in addition to mobile devices and wearables.

Offering excellent long term stability — for example, permitted maximum resistance change of ≤ 0.05 % for 1,000 hours at rated power P70 — in a small size, the AEC-Q200 qualified device released today is ideal for space-constrained applications such as automotive and industrial sensors and electronic modules, smart phones and tablets, smart watches and fitness trackers.

The complete TNPW e3 series is available in 0201, 0402, 0603, 0805, 1206, and 1210 case sizes, with resistance values from 10 Ω to 3.01 MΩ. Offering superior moisture resistivity (85 °C; 85 % RH), sulfur resistance in accordance to ASTM B 809, and a wide temperature range of -55 °C to +155 °C, the resistors’ extremely stable operation withstands even harsh environmental conditions.

The devices are suitable for processing on automatic SMD assembly systems and for automatic soldering. The resistors are halogen-free and RoHS-compliant, and their pure tin plating provides compatibility with lead (Pb)-free and lead (Pb)-containing soldering processes.

Device Specification Table:

Part #

Resistance

(Ω)

Tolerance

(%)

TCR

(ppm/K)

Rated dissipation (W)

Operating voltage (V)

TNPW0201 e3

22 to 40 k

± 0.5;± 0.1

± 25

0.075

25

TNPW0402 e3

10 to 100 k

± 1;

± 0.5;

± 0.1

± 50

± 25

± 15

± 10

0.100

50

TNPW0603 e3

1 to 332 k

0.125

75

TNPW0805 e3

1 to 1 M

0.200

150

TNPW1206 e3

1 to 2 M

0.400

200

TNPW1210 e3

10 to 3.01 M

0.500

200

Samples and production quantities of the TNPW e3 series resistor in the 0201 case size are available now, with typical lead times of 12 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us | Request Sample | Technical Support | Privacy Center | Data Subject Request | Cookie Settings | Terms and Conditions | Information Security |

CONNECT WITH US

Copyright ©2025 Vishay Intertechnology, Inc.

ECIA Member