News » 2020 Releases » Vishay Intertechnology Launches Integrated RGBC-IR Color Sensors With I²C ...

Vishay Intertechnology Launches Integrated RGBC-IR Color Sensors With I²C Interface in Low Profile Packages

New Sensors Feature 16-Bit Resolution for Higher Sensitivity and Linearity

VEML3328andVEML3328(SL)

Products mentioned:

VEML3328
VEML3328SL
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
  • 日本語
  • 简体中文

MALVERN, Pa. — Jan. 27, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today broadens its optoelectronics portfolio with new RGBC-IR sensors for applications such as automatic white balancing and color cast correction in digital cameras; automatic LCD backlight adjustment; and active monitoring of LED color output for IoT and smart lighting. The new VEML3328 (top-looking) and VEML3328SL (side-looking) sensors offer better linearity and higher sensitivity compared to previous generation devices, as well as new features including an infrared (IR) channel.

The sensors released today sense red, green, blue, clear, and IR light by incorporating photodiodes, amplifiers, and analog / digital circuits into a single CMOS chip. With the ability to calculate color temperature and sense ambient light, the devices offer a compact solution for adjusting backlighting in consumer electronics and notebook computers. They can also help to differentiate indoor from outdoor lighting environments to ensure that displays maintain consistent true color and ideal brightness levels based on the current environment lighting conditions.

In addition to digital camera and TV applications, the VEML3328 and VEML3328SL will also be used in various industrial and consumer applications where their excellent temperature compensation capability will keep the sensors’ output stable under changing temperatures.

The sensors’ built-in ambient light photo-diode offers extremely high sensitivity, allowing the devices to operate in applications with dark lens designs. A programmable analog gain and integration time function, as well as the additional IR channel, allow designers to tailor the VEML3328 and VEML3328SL to their applications.

The sensors’ functions are easily operated via the simple and power-efficient I2C (SMBus compatible) interface protocol. The devices feature a low operating voltage range of 2.6 V to 3.6 V to help prolong battery life in handheld and portable systems.

Key Specifications:

Part #

Package type

Package dimensions

(L x W x H, mm)

Peak sensitivity (nm)

Operating voltage range (V)

Output code

VEML3328

OPLGA

(top-looking)

2.0 x 1.25 x 1.0

590, 610, 560, 470, 825 (C, R, G, B, IR)

2.6 to 3.6

16-bit, I2C

VEML3328SL

OPLGA

(side-looking)

2.95 x 1.50 x 1.50

590, 610, 560, 470, 825 (C, R, G, B, IR)

2.6 to 3.6

16-bit, I2C

Samples and production quantities of the VEML3328 and VEML3328SL are available now, with lead times of 16 weeks for larger orders.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
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
  • 日本語
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us | Request Sample | Technical Support | Privacy Center | Data Subject Request | Cookie Settings | Terms and Conditions | Information Security |

CONNECT WITH US

Copyright ©2025 Vishay Intertechnology, Inc.

ECIA Member