News » 2020 Releases » Vishay Intertechnology Miniature Axial Aluminum Electrolytic Capacitors I ...

Vishay Intertechnology Miniature Axial Aluminum Electrolytic Capacitors Increase Design Flexibility, Reliability

Low Profile Devices Offer Operating Temperature Up to +125 °C and Useful Life Up to 10,000 h in 10 Compact Case Sizes

125ALXand126ALX

Products mentioned:

126 ALX
125 ALS
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
MALVERN, Pa. — August 26, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced two new series of miniature axial aluminum electrolytic capacitors. Offered in 10 compact case sizes ranging from 6.5 mm by 18 mm to 21 mm by 38 mm, the Vishay BCcomponents 125 ALS and 126 ALX series combine operating temperatures up to +125 °C with useful life up to 10,000 hours.

The axial leads and low profile of the devices released today provide designers with greater design flexibility, while their high temperature capabilities and long useful life increase reliability for demanding applications in harsh environments. As polarized aluminum electrolytic capacitors with a non-solid electrolyte, the devices are suited for smoothing, filtering, and buffering in power supplies for automotive, industrial, and telecommunications applications.

Featuring a cylindrical aluminum case, insulated with a blue sleeve, the 125 ALS and 126 ALX series provide capacitance values from 33 µF to 18,000 µF, rated voltages from 10 V to 63 V, and high ripple current to 1860 mA. The RoHS-compliant capacitors offer charge- and discharge-proof performance and are vibration- and shock-resistant. For automatic insertion, the devices are available in taped versions for select case sizes.

Device Specification Table:

Part #

125 ALS

126 ALX

Case size (D x L in mm)

6.5 x 18 to 21 x 38

Capacitance range

47 µF to 18,000 µF

33 µF to 12,000 µF

Tolerance

± 20 %

Ripple current

80 mA to 1860 mA

Rated voltage

10 V to 63 V

Category temperature range

-40 °C to +105 °C

-40 °C to +125 °C

Useful life

5,000 h to 10,000 h @ 105 °C

8,000 h @ 125 °C

Max. ESR at 100 Hz

0.064 Ω to 2.258 Ω

0.046 Ω to 3.858 Ω

Max. Impedance at 10 kHz

0.057 Ω to 1.25 Ω

0.029 Ω to 5.6 Ω

Sectional specification

IEC 60384-4 / EN130 300

Climatic category IEC 60068

40 /105 /56

40 / 125 / 56

Samples and production quantities of the 125 ALS and 126 ALX series are available now, with lead times of six weeks.  

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member