News » 2020 Releases » Vishay推出高压汽车级铝 ...

Vishay推出高压汽车级铝电容提高设计灵活性,稳定性

表面贴装器件电压高达450 V ,可在+125 °C温度下工作,使用寿命长达6,000小时,适用于电动汽车和工业设备

152CME192CTX

Products mentioned:

192 CTX
152 CME
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
  • 日本語
  • 简体中文

宾夕法尼亚、MALVERN — 2020年5月4日 — 日前,Vishay Intertechnology, Inc.(NYSE 股市代号:VSH)宣布,推出两款全新汽车级表面贴装铝电解电容系列产品,电压高达450 V,工作温度+125 °C,使用寿命长达6,000小时,适用于汽车和工业应用。

Vishay BCcomponents 152 CME和192 CTX系列电容耐压高,为设计人员提供了极大的设计灵活性,同时可在高温条件下工作,延长使用寿命,有助于提高恶劣环境下严苛应用的可靠性。两款器件为极化铝电解电容,采用非固态电解液,通过AEC-Q200认证,非常适合电动汽车、工业设备电源和便携式充电器平滑、滤波和缓冲应用。

152 CME和192 CTX系列电容的容量为2.2 µF至33 µF,从10 mm x 10 mm x 10 mm至18 mm x 18 mm x 21 mm分为七种外形尺寸。电容器符合RoHS标准,防充放电,对峰值电流没有限制,适合采用JEDEC J-STD-020规范无铅(Pb)回流焊工艺,4针和6针型号可防振。

 器件规格表:

产品编号

152 CME

192 CTX

外形尺寸 (长x宽x高,单位mm)

10 x 10 x 10~18 x 18 x 21

电容范围

2.2 µF~33 µF

公差

± 20 %

额定电压

400 V~450 V

400 V

温度范围

-40 °C~+105 °C

-40 °C~+125 °C

使用寿命

6000小时 (+105 °C)

2500小时 (+125 °C)

0 V仓储寿命

1000小时 (+105 °C)

1000小时 (+125 °C)

分规范

IEC 60384-18 / CECC 32300

IEC 60068温度类别

40 / 105 / 56

  152 CME和192 CTX系列器件现可提供样品并已实现量产,供货周期为6至10周。

 新闻联系人:

VISHAY

张艳(Chris Zhang)

地址:上海市淮海西路 55 号 申通信息广场 15 楼 D 座

电话:(8621)22315596

传真:(8621)22315551

Email:chris.zhang@vishay.com

Vishay 是全球最大的分立半导体和无源电子元件系列产品制造商之一,这些产品对于汽车、工业、计算、消费、通信、国防、航空航天和医疗市场的创新设计至关重要。服务于全球客户,Vishay承载着科技基因——The DNA of tech.®  Vishay Intertechnology, Inc. 是在纽约证券交易所上市(VSH)的“财富1,000 强企业”。有关Vishay的详细信息,敬请浏览网站 www.vishay.com。
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
  • 日本語
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Technical Support Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member