News » 2020 Releases » Vishay推出在高温应用下 ...

Vishay推出在高温应用下提高设计灵活性、节省电路板空间的铝电容器

汽车级器件纹波电流高达3.36A,可在+125 °C高温下工作,125°C条件下使用寿命长达6,000小时

190RTL

Products mentioned:

190 RTL
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
  • 简体中文

宾夕法尼亚、MALVERN — 2020年11月30日 — 日前,Vishay Intertechnology, Inc.(NYSE 股市代号:VSH)推出新系列低阻抗、汽车级小型铝电解电容器,纹波电流高达3.36 A,可在+125 °C高温下工作,125 °C条件下使用寿命长达6,000小时。

Vishay BCcomponents 190 RTL系列电容器阻抗低于上一代解决方案,纹波电流提高10 %至15 %,设计人员可使用更少的元器件,从而提高设计灵活性并节省电路板空间。此外,器件符合AEC-Q200标准,从10 mm x 12 mm到18 mm x 35 mm,提供各种小型外形尺寸封装。

190 RTL系列电容器采用径向引线,圆柱形铝外壳与减压装置之间用蓝色套筒绝缘,额定电压高达50 V,容量为100 µF至6800 µF,最大阻抗低至0.017 Ω。电容器具有防充放电功能。

本系列器件为极化铝电解电容器,采用非固态电解液,符合RoHS标准,适合开关电源和DC/DC转换器的平滑、滤波和缓冲,适用于工业、汽车、通信、医疗和国防的各种高温应用。

器件规格表:

系列

190 RTL

外形尺寸 (直径x长度,单位 mm)

10 x 12~18 x 35

容量范围

100 µF~6800 µF

公差

± 20 %

额定电压

16 V~50 V

温度范围

-55 °C~+125 °C

+125 °C条件下使用寿命

2,500 h~6,000 h

纹波电流

560 mA~3,360 mA

100 kHz最大阻抗

0.017 Ω~0.175 Ω

气候类别IEC 60068

55 / 125 / 56

190 RTL系列电容器现可提供样品并已实现量产,供货周期为六周。

 

 

Vishay 是全球最大的分立半导体和无源电子元件系列产品制造商之一,这些产品对于汽车、工业、计算、消费、通信、国防、航空航天和医疗市场的创新设计至关重要。服务于全球客户,Vishay承载着科技基因——The DNA of tech.®  Vishay Intertechnology, Inc. 是在纽约证券交易所上市(VSH)的“财富1,000 强企业”。有关Vishay的详细信息,敬请浏览网站 www.vishay.com。

###

DNA of tech™是Vishay Intertechnology公司的商标。
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
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Technical Support Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member