News » 2020 Releases » Vishay推出卡扣式功率铝 ...

Vishay推出卡扣式功率铝电容器提高功率密度,节省电路板空间,降低成本

小型器件纹波电流提高至5.05 A,85 °C条件下使用寿命达5,000小时

257PRMSI

Products mentioned:

257 PRM-SI
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
  • 日本語
  • 简体中文

宾夕法尼亚、MALVERN — 2020年4月15日 — 日前,Vishay Intertechnology, Inc.(NYSE 股市代号:VSH)宣布,推出新系列小型卡扣式铝电解电容器,提高设计功率密度。Vishay BCcomponents 257 PRM-SI系列电容器纹波电流比上一代解决方案提高20 %,外形尺寸减小20 %,85 °C条件下使用寿命长达5,000小时。

日前发布的器件纹波电流高达5.05 A,设计人员可使用更少的元器件,从而节省电路板空间并降低成本。257 PRM-SI系列电容器采用蓝色套筒绝缘的圆柱形铝外壳,额定电压为500V,从22 mm x 25 mm 到 35 mm x 60 mm有25种紧凑型外形尺寸。器件符合RoHS标准,提供3 pin极性卡扣接头。

本系列器件是采用非固态电解质的极性铝电解电容器,非常适合于医疗、消费类电子产品焊接、测试测量设备,以及通用工业控制和音频/视频系统应用开关电源的平滑、缓冲和DC-Link滤波。

器件规格表:

外形尺寸 (直径x长度,单位mm)

22 x 25 ~ 35 x 60

容量范围

56 µF ~ 3300 µF

公差

± 20 %

额定电压

200 V ~ 450 V

500 V

温度范围

-40 °C ~ +85 °C

-25 °C ~ +85 °C

+85 °C使用寿命

5,000小时

100 Hz最大ESR

70 mΩ ~ 3740 mΩ

10 kHz最大阻抗

60 mΩ ~ 3240 mΩ

行业标准

IEC 60384-4 / EN130300

气候类别IEC 60038

40 / 85 / 56

25 / 85 / 56

257 PRM-SI系列电容器现可提供样品并已实现量产,供货周期为14周。

Vishay 是全球最大的分立半导体和无源电子元件系列产品制造商之一,这些产品对于汽车、工业、计算、消费、通信、国防、航空航天和医疗市场的创新设计至关重要。服务于全球客户,Vishay承载着科技基因——The DNA of tech.®  Vishay Intertechnology, Inc. 是在纽约证券交易所上市(VSH)的“财富1,000 强企业”。有关Vishay的详细信息,敬请浏览网站 www.vishay.com。
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
  • 日本語
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Technical Support Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member