News » 2020 Releases » Vishay最新推出节省空间040 ...

Vishay最新推出节省空间0402外形尺寸TNPU e3系列高精度薄膜扁平片式电阻

汽车级产品提高精度,温度系数低至± 5 ppm / K,公差仅为± 0.05 %

TNPUe30402

Products mentioned:

TNPU e3
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
  • 日本語
  • 简体中文

宾夕法尼亚、MALVERN—2020年3月2日 — 日前,Vishay Intertechnology, Inc. (NYSE股市代号:VSH)宣布,推出节省空间的小型0402外形尺寸新型器件,扩充其TNPU e3系列汽车级高精度薄膜扁平片式电阻。

Vishay Draloric TNPU e3系列薄膜扁平片式电阻具有TNPW系列产品成熟的可靠性并且具备更高的精度,温度系数低至 ± 5 ppm/K,公差不大于 ± 0.02 %,具有优异的长期稳定性—例如,在额定功率P70条件下,1,000小时最大阻值变化率 ≤ 0.05 %。这种独特的组合特性使这款经过AEC-Q200认证的电阻非常适合用于测试测量、汽车、工业、医学和通信设备中运算放大器和传感器电路等应用。

扩充0402封装,Vishay Draloric TNPU e3系列产品现包括0402、0603、0805和1206外形尺寸,阻值从100 Ω到511 k Ω。新款电阻具有出色的抗湿性(85 °C;85 % RH),耐硫能力符合ASTM B 809要求,工作温度范围-55°C至+125°C,即使在恶劣环境条件下,也可以保证极为稳定的性能。

TNPU e3系列器件适用于自动SMD组装系统贴片加工,可使用波峰焊、回流焊或汽相再流焊。电阻符合RoHS标准, 纯锡电镀兼容无铅(Pb)和含铅焊接工艺。

 器件规格表:

型号

TNPU0402 e3

TNPU0603 e3

TNPU0805 e3

TNPU1206 e3

阻值范围

100 Ω~100 kΩ

100 Ω~100 kΩ

100 Ω~332 kΩ

100 Ω~511 kΩ

阻值公差

± 0.1 %;

± 0.05 %

± 0.1 %; ± 0.05 %; ± 0.02 %

TCR

± 10 ppm/K; ± 5 ppm/K

额定耗散

0.063 W

0.1 W

0.125 W

0.25 W

工作电压

50 V

75 V

150 V

200 V

0402外形尺寸TNPU e3电阻现可提供样品并已实现量产,一般供货周期为12周。

 

新闻联系人:

VISHAY

张艳(Chris Zhang)

地址:上海市淮海西路 55 号 申通信息广场 15 楼 D 座

电话:(8621)22315596

传真:(8621)22315551

Email:chris.zhang@vishay.com

Vishay 是全球最大的分立半导体和无源电子元件系列产品制造商之一,这些产品对于汽车、工业、计算、消费、通信、国防、航空航天和医疗市场的创新设计至关重要。服务于全球客户,Vishay承载着科技基因——The DNA of tech.®  Vishay Intertechnology, Inc. 是在纽约证券交易所上市(VSH)的“财富1,000 强企业”。有关Vishay的详细信息,敬请浏览网站 www.vishay.com。
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
  • 日本語
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Technical Support Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member