News » 2020 Releases » Vishay Intertechnology’s New Proximity Sensors Feature Power Consum ...

Vishay Intertechnology’s New Proximity Sensors Feature Power Consumption Down to 6 µA in 2.55 mm x 2.05 mm x 1.0 mm SMD Package

Devices Target Consumer and Industrial Applications

VCNL36821SVCNL36826S

Products mentioned:

VCNL36826S
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
  • 日本語
  • 简体中文

MALVERN, Pa. — Jan. 15, 2020 — The Optoelectronics Group of Vishay Intertechnology, Inc. (NYSE: VSH) today introduced two new fully integrated proximity sensors designed to increase efficiency and performance in consumer and industrial applications. Featuring an IR emitter and a vertical cavity surface-emitting laser (VCSEL), respectively, the Vishay Semiconductors VCNL36821S and VCNL36826S each combine a photodiode, signal processing IC, and 12-bit ADC in a compact 2.55 mm by 2.05 mm by 1.0 mm surface-mount package.

Compared to previous-generation devices, the proximity sensors released today offer smaller packages at a lower cost, making them ideal for space-constrained battery-powered applications, such as detecting if users are wearing or not wearing earpods or virtual reality / augmented reality (VR / AR) headsets. With ranges to 300 mm, they also provide collision detection in toys and consumer and industrial robots. The VCNL36821S and VCNL36826S feature low power consumption down to 6 µA to increase efficiency in these applications.

The devices support the I2C bus communication interface for easy access to the proximity signal, while their programmable interrupt function allows designers to specify high and low thresholds to reduce the continuous communication with the microcontroller. The proximity sensors use intelligent cancellation to eliminate cross-talk, while a smart persistence scheme ensures accurate sensing and faster response time. The IRED and VCSEL wavelengths peak at 940 nm and have no visible “red-tail.”

The VCNL36821S and VCNL36826S offer excellent temperature compensation from -40 °C to +85 °C, and a Moisture Sensitivity Level (MSL) of 3 — in accordance with J-STD-020 — for a floor life of 168 hours. The sensors are RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Part number

VCNL36821S

VCNL36826S

Function

PS + IRED

PS + VCSEL

Package size (mm)

2.55 x 2.05 x 1.0

Supply voltage (V)

1.7 to 3.6

2.62 to 3.6

I2C bus voltage (V)

1.7 to 3.6

Driving current (mA)

156 (IRED)

20 (VCSEL)

Operating range (mm)

300

200

Power consumption (µA)

13 to 500

6 to 150

Proximity resolution

12 bits

Samples and production quantities of the new VCNL36821S and VCNL36826S are available now, with lead times of eight to 12 weeks for large orders.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
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
  • 日本語
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us | Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security |

CONNECT WITH US

Copyright ©2025 Vishay Intertechnology, Inc.

ECIA Member