News » 2021 Releases » Vishay Intertechnology High Precision Thin Film Wraparound Chip Resistor ...

Vishay Intertechnology High Precision Thin Film Wraparound Chip Resistor Delivers Tight TCR of ± 2 ppm/°C Over 100 Ω to 3.05 MΩ Resistance Range

Device Features Operating Temp. Range From -55 °C to +155 °C and Power to 1 W in Five Case Sizes From 0402 to 2010

P2TC

Products mentioned:

P2TC
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
MALVERN, Pa. — May 17, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new high precision thin film wraparound chip resistor for industrial, medical, military, and aerospace applications.

The Vishay Sfernice P2TC offers a tight TCR of ± 2 ppm/°C over wider resistance and temperature ranges — and in more case sizes with higher power ratings — than competing devices.

Available in five case sizes from 0402 to 2010, the device released today offers a wide resistance range of 100 Ω to 3.05 MΩ, with tolerances down to ± 0.01 %; operates over a broad temperature range of -55 °C to +155 °C; and offers a high power rating to 1 W. Combined with very low noise of < -35 dB, a low voltage coefficient of < 0.01 ppm/V, and load-life stability of ± 0.05 % typical for 2,000 hours at +70 °C, the resistor’s specifications exceed the requirements of MIL-PRF-55342G.

The P2TC is optimized for precision applications requiring low noise and high stability over time and temperature. End products will include instrumentation, military and avionics guidance systems, load cell electronics in weighing systems, and operational amplifiers for test and measurement equipment.

RoHS-compliant, halogen-free, and Vishay Green, the device is sulfur-resistant per the ASTM B809-95 humid vapor test.

Device Specification Table:

Case size

Resistance range (Ω)

Rated power (W) Pn1

Rated Power (W) Pd2

Limiting element voltage (V)

0402

100 to 35 k

0.063

0.040

50

0603

100 to 128 k

0.125

0.100

75

0805

100 to 291 k

0.200

0.125

150

1206

150 to 1.09 M

0.330

0.250

200

2010

200 to 3.05 M

1

0.500

300

1Pn = nominal power

2Pd = derated power intended to improve stability

Samples and production quantities of the P2TC resistor are available now, with lead times of 16 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member