News » 2023 Releases » Vishay Intertechnology Releases Industry-First Standard Rectifier and TVS ...

Vishay Intertechnology Releases Industry-First Standard Rectifier and TVS Two-in-One Solution

Space-Saving Device Combines 3 A, 600 V Standard Rectifier and 200 W TRANSZORB® TVS in Compact FlatPAK 5 x 6 Package

2023-R3T2FPHM3

Products mentioned:

R3T2FPHM3
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
MALVERN, Pa. — August 17, 2023 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new surface-mount solution for automotive applications that is the industry’s first standard rectifier and transient voltage suppressor (TVS) two-in-one device. Featuring an oxide planar chip junction design and a common cathode circuit configuration, the Vishay General Semiconductor R3T2FPHM3 combines a 3 A, 600 V standard rectifier with a 200 W TRANSZORB® TVS in the compact FlatPAK 5 x 6 package.

With a wide temperature range from -55 °C to +175 °C, the device released today is suitable for high reliability automotive applications, including secondary protection for sensor units, distributed airbag modules, and low power DC/DC converters in power distribution systems. By combining two different technologies in a single package, the dual-chip solution saves PCB space, simplifies layouts, and lowers overall costs in these applications. When paired in series with a standard TVS, the R3T2FPHM3 offers designers a complete > 24 V solution with a low clamping ratio.

The two-in-one device’s rectifier features a low forward voltage drop of 0.86 V to reduce power losses and improve efficiency, while its TVS offers a breakdown voltage of 27 V. The R3T2FPHM3 provides ESD capability in compliance with IEC 61000-4-2, air discharge and contact mode; offers a MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 260 °C; and its molding compound features a UL 94 V-0 flammability rating. RoHS-compliant and halogen-free, the device is available in an AEC-Q101 qualified version.

Samples and production quantities of the R3T2FPHM3 are available now, with lead times of 12 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a trademark of Vishay Intertechnology. TRANSZORB is a registered trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member