News » 2023 Releases » Vishay Intertechnology 10 MBd Optocouplers Combine a Low Supply Current o ...

Vishay Intertechnology 10 MBd Optocouplers Combine a Low Supply Current of 5 mA With a Wide Voltage Supply Range of 2.7 V to 5.5 V

High Speed Devices Save Energy in Industrial Applications, While Enabling Usage With Low Voltage Microcontrollers and I2C Bus Systems

2023-VOH260A

Products mentioned:

VOIH063A
VOH263A
VOWH260A
VOIH060A
VOH260A
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
MALVERN, Pa. — Dec. 6, 2023 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced five new 10 MBd high speed optocouplers that provide low power consumption to save energy in industrial applications. Featuring a wide voltage supply range of 2.7 V to 5.5 V and an open collector output, the single-channel VOH260A, VOIH060A, and VOWH260A and dual-channel VOH263A and VOIH063A enable usage with low voltage microcontrollers and I2C and SPI bus systems.

Offered in DIP-8, SMD-8, and SOIC-8 packages, the Vishay Semiconductors devices released today utilize a highly efficient input LED coupled to an integrated photodetector logic gate with a strobable output. The optocouplers combine a low supply current of 5 mA maximum per channel with a low typical turn-on threshold current of 2 mA typical, which simplifies designs by eliminating the need for an additional driver stage for a direct microcontroller connection.

The VOH260A, VOIH060A, VOWH260A, VOH263A, and VOIH063A are ideal for data communications, high speed A/D and D/A conversion, level shifting, and providing high voltage safety in automation equipment, motor drives, and tools. The devices feature an internal shield that provides a guaranteed common mode transient immunity (CMTI) of 15 kV/μs minimum. Combined with their low turn-on threshold and supply current, this makes the optocouplers ideal for noise isolation and breaking up ground loops in these applications.

The RoHS-compliant devices offer maximum rated withstand isolation voltage up to 5000 VRMS, and provide isolation distances from 5 mm to 10 mm to cover a wide range of requirements, including applications with working voltages exceeding 1000 V.

Device Specification Table:

Part #

VOH260A

VOIH060A

VOWH260A

VOH263A

VOIH063A

Channels

Single

Single

Single

Dual

Dual

Typ. ITH (mA)

2

2

2

2

2

Max. supply current (mA)

5

5

5

10

10

VISO (VRMS)

5000

3750

5000

5000

3750

Isolation distance (mm)

7, 8

5

10

7, 8

5

 Samples and production quantities of the high speed optocouplers are available now, with lead times of six weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member