News » 2024 Releases » Vishay Intertechnology AEC-Q102 Qualified IR Emitters Deliver 10 % Higher ...

Vishay Intertechnology AEC-Q102 Qualified IR Emitters Deliver 10 % Higher Radiant Intensity in 20 % Smaller Footprint

For Automotive Applications, 850 nm and 940 nm Devices Offer High Drive Currents to 1.5 A DC and 5 A Pulsed, Radiant Intensity to 6000 mW/sr in 3.4 mm by 3.4 mm SMD Packages

VSMA1094250X02-et-al

Products mentioned:

VSMA1094600X02
VSMA1094400X02
VSMA1085250X02
VSMA1085600X02
VSMA1085400
VSMA1085250
VSMA1085600
VSMA1085400X02
VSMA1094400
VSMA1094250
VSMA1094250X02
VSMA1094600
VSMA1085750
VSMA1085750X02
VSMA1094750
VSMA1094750X02
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
MALVERN, Pa. — May 22, 2024 — Vishay Intertechnology, Inc. (NYSE: VSH) today broadened its optoelectronics portfolio with the release of eight new AEC-Q102 qualified 850 nm and 940 nm high power infrared (IR) emitters that deliver best in class radiant intensity in 3.4 mm by 3.4 mm surface-mount packages. Built on Vishay’s Astral surface emitter chip technology, the Vishay Semiconductors devices are designed for high drive currents up to 1.5 A DC and 5 A pulsed in automotive applications.

Featuring a double-stack chip, the IR emitters released today provide high typical radiant intensity up to 6000 mW/sr at a 5 A pulse current and 2000 mW/sr at a 1.5 A DC current, which is 10 % higher than the closest competing device. These values increase illumination for better contrast, while minimizing the number of components required — lowering costs and saving space. For further space savings, the emitters’ compact surface-mount packages with lenses occupy a 20 % smaller footprint than competing devices.

The IR emitters are ideal for ADAS, driver and cabin monitoring systems, and eye tracking, as well as CCTV. For these applications, the 940 nm devices are designed to suppress the red glow effect, while the 850 nm emitters provide a better match with cameras. To accommodate varying fields of view across different applications, the devices are available with four angles of half intensity:  ± 28°, ± 40 °, ± 60°, and ± 75°.

The emitters operate over a temperature range from -40 °C to +125 °C, and offer low thermal resistance from 5 K/W to 9 K/W, which provides optimized thermal management and enables their high drive currents. RoHS-compliant, halogen-free, and Vishay Green, the devices support lead (Pb)-free reflow soldering. The IR emitters offer high ESD immunity up to 5 kV in accordance with ANSI / ESDA / JEDEC® JS-001, a floor life of 168 hours, and a moisture sensitivity level of 3 in accordance with J-STD-020E.

 

Device Specification Table:

Part Number

Dimensions

(L x W x H) mm

Centroid wavelength (nm)

Typ. radiant intensity (mW/SR) at

Angle of half intensity (±°)

Rise time (ns)

IF = 1.5 A

IF = 5 A

VSMA1094750X02

3.4 x 3.4 x 1.5

940

535

1600

75

10

VSMA1094600X02

3.4 x 3.4 x 1.8

940

750

2300

60

10

VSMA1094400X02

3.4 x 3.4 x 2.45

940

1525

4620

40

10

VSMA1094250X02

3.4 x 3.4 x 2.9

940

2000

6000

28

10

VSMA1085750X02

3.4 x 3.4 x 1.5

850

535

1600

75

13

VSMA1085600X02

3.4 x 3.4 x 1.8

850

750

2300

60

13

VSMA1085400X02

3.4 x 3.4 x 2.45

850

1525

4620

40

13

VSMA1085250X02

3.4 x 3.4 x 2.9

850

2000

6000

28

13

Samples and production quantities of the new IR emitters are available now, with lead times of 8 to 12 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member