News » 2025 Releases » Vishay Intertechnology 600 V Standard and 60 V to 200 V TMBS® Rectifiers ...

Vishay Intertechnology 600 V Standard and 60 V to 200 V TMBS® Rectifiers Deliver High Current Ratings to 9 A in DFN33A Package

DFN33A

Products mentioned:

SE40N3D
SE40N3G
SE40N3J
SE60N3D
SE60N3G
SE60N3J
V5N3103
V5N3202
V5N3L63
V5N3M103
V5N3M153
V5N3M63
V6N3103
V6N3M103
V7N3103
V7N3L63
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
MALVERN, Pa. — April 16, 2025 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced 27 standard and Trench MOS Barrier Schottky (TMBS®) surface-mount rectifiers in the low profile DFN33A package with wettable flanks. Providing space-saving, high efficiency solutions for commercial, industrial, telecom, and automotive applications, the standard devices are the industry’s first in this package size and provide current ratings up to 6 A, while the TMBS devices deliver industry-best current ratings up to 9 A. Offering a wide range of voltage options from 60 V to 200 V for TMBS and up to 600 V for standard rectifiers, the devices are available in Automotive Grade, AEC-Q101 qualified versions.

The latest package in Vishay’s Power DFN family, the DFN33A features a compact 3.3 mm by 3.3 mm footprint and an extremely low typical height of 0.88 mm, allowing the Vishay General Semiconductor rectifiers released today to make more efficient use of PCB space. Compared to the conventional SMB (DO-214AA) and eSMP® series SMPA (DO-220AA), the package’s size is 44 % and 20 % smaller, respectively. In addition, the device’s low profile is 2.6x thinner than the SMB (DO-214AA) and SMC, and 7 % thinner than the SMPA (DO-220AA). At the same time, the rectifiers’ optimized copper mass design and advanced die placement technology allow for superior thermal performance that enables operation at higher current ratings.

The devices are intended for low voltage, high frequency inverters, DC/DC converters, freewheeling diodes, and polarity and rail to rail protection in hot swap circuits for baseband antennas and power over Ethernet (PoE) for switches, routers, and optical network equipment. For these applications, the rectifiers offer high temperature operation up to +175 °C, while their exceptionally low forward voltage drop and low leakage current enhance design efficiency. The wettable flanks of their DFN33A package allow for automatic optical inspection (AOI), eliminating the need for an X-ray inspection.

Ideal for automated placement, the rectifiers offer an MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 260 °C. The devices are RoHS-compliant and halogen-free, and their matte tin-plated leads meet the JESD 201 class 2 whisker test.

Device Specification Table:

Part #

Type

Rev. voltage (V)

IF(AV) (A)

VF at IF (V)

IFSM (A)

TJ max. (°C)

SE40N3D

Standard

200

4

0.84

70

+175

SE40N3G

Standard

400

4

0.84

70

+175

SE40N3J

Standard

600

4

0.84

70

+175

SE60N3D

Standard

200

6

0.88

80

+175

SE60N3G

Standard

400

6

0.88

80

+175

SE60N3J

Standard

600

6

0.88

80

+175

V5N3103

TMBS

100

5

0.43

100

+150

V5N3202

TMBS

200

5

0.58

100

+175

V5N3L63

TMBS

60

5

0.34

100

+150

V5N3M103

TMBS

100

5

0.45

100

+175

V5N3M153

TMBS

150

5

0.54

100

+175

V5N3M63

TMBS

60

5

0.4

100

+175

V6N3103

TMBS

100

6

0.45

100

+150

V6N3M103

TMBS

100

6

0.48

100

+175

V7N3103

TMBS

100

7

0.45

120

+150

V7N3L63

TMBS

60

7

0.37

120

+150

V7N3M103

TMBS

100

7

0.49

120

+175

V7N3M153

TMBS

150

7

0.56

120

+175

V7N3M63

TMBS

60

7

0.43

120

+175

V8N3170

TMBS

170

8

0.62

100

+175

V8N3M103S

TMBS

100

8

0.52

100

+175

V9N3103

TMBS

100

9

0.43

150

+150

V9N3202

TMBS

200

9

0.6

150

+175

V9N3L63

TMBS

60

9

0.36

150

+150

V9N3M103

TMBS

100

9

0.47

150

+175

V9N3M153

TMBS

150

9

0.56

150

+175

V9N3M63

TMBS

60

9

0.42

150

+175

Note: Base P/N-M3 for commercial grade, base P/NHM3 for AEC-Q101 qualified and Automotive Grade

Samples and production quantities of the new standard and TMBS rectifiers in the DFN33A package are available now, with lead times of eight weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member