News » 2025 Releases » Vishay Intertechnology 80 V MOSFET in PowerPAK® 8x8SW Package Offers Best ...

Vishay Intertechnology 80 V MOSFET in PowerPAK® 8x8SW Package Offers Best in Class RDS(ON) of 0.88 mW to Increase Efficiency

SiEH4800EW

Products mentioned:

SiEH4800EW
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
MALVERN, Pa. — May 21, 2025 — To provide higher efficiency for industrial applications, Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new 80 V TrenchFET® Gen IV n-channel power MOSFET in the PowerPAK® 8x8SW bond wireless (BWL) package with best in class on-resistance. Compared to competing devices in the same footprint, the Vishay Siliconix SiEH4800EW offers 15 % lower on-resistance, while reducing RthJC by 18 %.

With on-resistance down to 0.88 mW typical at 10 V, the device released today minimizes power losses from conduction to increase efficiency, while improving thermal performance with a low maximum RthJC of 0.36 °C/W. With its 8 mm by 8 mm footprint, the space-saving device occupies 50 % less PCB space than MOSFETs in the TO-263 package, while offering an ultra low profile of 1 mm.

The SiEH4800EW implements a fused lead to increase the source PAD solderable area to 3.35 mm2, which is four times higher than a traditional PIN solder area. This decreases the current density between the MOSFET and PCB, reducing the risk of electro-migration risk and enabling a more robust design. In addition, the device’s wettable flanks enhance solderability, while making it easier to visually inspect the reliability of solder joints.

The MOSFET is ideal for synchronous rectification and OR-ing functionality. Typical applications will include motor drive controls, power tools, welding equipment, plasma cutting machines, battery management systems, robotics, and 3D printers. In these applications, the device offers high temperature operation to +175 °C, while its BWL design minimizes parasitic inductance, while maximizing current capability.

RoHS-compliant and halogen-free, the MOSFET is 100 % Rg and UIS tested.

Comparison Table: D2PAK vs PowerPAK 8x8L vs PowerPAK 8x8SW

Part number

SUM60020E

SiJH5800E

SiEH4800EW

Package

TO-263

PowerPAK 8x8L

PowerPAK 8x8SW

Dimensions (mm)

16 x 10

8.0 x 8.0 *

8.0 x 8.0 *

Hight (mm)

4.8

1.7

1.0 *

VDS (V)

80

80

80

VGS (V)

± 20

± 20

± 20

Configuration

Single

Single

Single

              VGSth  (V)

Min.

2.0

2.0

2.0

RDS(on) (mΩ) @ 10 VGS

Typ.

1.75

0.97

0.88 *

Max.

2.1

1.35

1.15 *

ID (A)

Max.

150

302

608 *

RthJC (C/W)

Max.

0.4

0.45

0.36 *

Fused lead implement

No

No

Yes

Best in class (*)

Samples and production quantities of the SiEH4800EW are available now, with lead times of 13 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology. TrenchFET and PowerPAK are registered trademarks of Siliconix incorporated.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member