Die & Wafer - Die & Wafer - High Voltage Diode
If you have questions or require additional information on these die / wafer products, please contact us via e-mail at die-wafer@vishay.com
Showing 1 to 19 of 19 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Structure ▲▼ | I F (AV) (A) ▲▼ | V R (V) ▲▼ | V F Max. @ 25 °C (V) ▲▼ | Die Size (mils) ▲▼ | Front Side Metal ▲▼ | Back Side Metal (mils) ▲▼ | Die Thickness (mils) ▲▼ | Wafer Diameter (inches) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
| VS-VS080DM12Cx | MOAT Standard | 4 | 1200 | 1.1 | 80 x 80 | Bondable | Solderable | 11.6 | 4 |
| VS-VS135DM08Cx | MOAT Standard | 10 | 800 | 1.1 | 100 x 135 | Bondable | Solderable | 11.6 | 4 |
| VS-VS135DM10Cx | MOAT Standard | 10 | 1000 | 1.1 | 100 x 135 | Bondable | Solderable | 11.6 | 4 |
| VS-VS135DM12Cx | MOAT Standard | 10 | 1200 | 1.1 | 100 x 135 | Bondable | Solderable | 11.6 | 4 |
| VS-VS135DM16Cx | MOAT Standard | 8 | 1600 | 1.1 | 100 x 135 | Bondable | Solderable | 13.4 | 4 |
| VS-VS155DM16Cx | MOAT Standard | 15 | 1600 | 1.1 | 155 x 155 | Bondable | Solderable | 13.4 | 5 |
| VS-VS180DM12Cx | MOAT Standard | 20 | 1200 | 1.1 | 180 x 180 | Bondable | Solderable | 12 | 5 |
| VS-VS180DM16Cx | MOAT Standard | 20 | 1600 | 1.1 | 180 x 180 | Bondable | Solderable | 13.4 | 5 |
| VS-VS207DM12Cx | MOAT Standard | 20 | 1200 | 1.1 | 157 x 207 | Bondable | Solderable | 12 | 5 |
| VS-VS210DM12Cx | MOAT Standard | 20 | 1200 | 1.15 | 210 x 210 | Bondable | Solderable | 13.4 | 5 |
| VS-VS210DM16Cx | MOAT Standard | 20 | 1600 | 1.15 | 210 x 210 | Bondable | Solderable | 13.4 | 5 |
| VS-VS230DM12Cx | MOAT Standard | 40 | 1200 | 1.1 | 230 x 230 | Bondable | Solderable | 12 | 5 |
| VS-VS230DM16Cx | MOAT Standard | 40 | 1600 | 1.14 | 230 x 230 | Bondable | Solderable | 13.4 | 5 |
| VS-VS340DM12Cx | MOAT Standard | 60 | 1200 | 1.09 | 350 x 230 | Bondable | Solderable | 12 | 5 |
| VS-VS340DM16Cx | MOAT Standard | 60 | 1600 | 1.09 | 230 x 350 | Bondable | Solderable | 13.4 | 5 |
| VS-VS350DM16Cx | MOAT Standard | 60 | 1600 | 1.07 @ 60 A | 356 x 356 | Bondable | Solderable | 13.4 | 5 |
| VS-VS390DM12Cx | MOAT Standard | 80 | 1200 | 1.17 | 270 x 390 | Bondable | Solderable | 13.4 | 5 |
| VS-VS480DM16Cx | MOAT Standard | 100 | 1600 | 1.06 @ 60 A | 480 x 480 | Bondable | Solderable | 13.4 | 5 |
| VS-VS590DM12Cx | MOAT Standard | 165 | 1200 | 1.43 | 590 x 590 | Bondable | Solderable | 13.4 | 5 |