Die & Wafer - Die & Wafer - Soft Recovery Diode
If you have questions or require additional information on these die / wafer products, please contact us via e-mail at die-wafer@vishay.com
Showing 1 to 12 of 12 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Structure ▲▼ ![]() | I F (AV) (A) ▲▼ ![]() | V R (V) ▲▼ ![]() | V F Max. @ 25 °C (V) ▲▼ ![]() | Die Size (mils) ▲▼ ![]() | Front Side Metal ▲▼ ![]() | Back Side Metal (mils) ▲▼ ![]() | Die Thickness (mils) ▲▼ ![]() | Wafer Diameter (inches) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
VS-VS060LM06CS02Cx | MOAT Fast | 2 | 600 | 1.3 | 60 x 60 | Bondable | Solderable | 10.4 | 4 |
VS-VS135LM06CS02Cx | MOAT Fast | 8 | 600 | 1.2 | 100 x 135 | Bondable | Solderable | 10.4 | 4 |
VS-VS135LM12CS05Cx | MOAT Fast | 8 | 1200 | 1.3 | 100 x 135 | Bondable | Solderable | 10.4 | 4 |
VS-VS180LM06CS02Cx | MOAT Fast | 20 | 600 | 1.3 | 180 x 180 | Bondable | Solderable | 10.4 | 5 |
VS-VS180LM12CS05Cx | MOAT Fast | 20 | 1200 | 1.31 | 180 x 180 | Bondable | Solderable | 10.4 | 5 |
VS-VS207LM06CS02Cx | MOAT Fast | 20 | 600 | 1.3 | 157 x 207 | Bondable | Solderable | 10.4 | 5 |
VS-VS230LM06CS02Cx | MOAT Fast | 40 | 600 | 1.25 | 230 x 230 | Bondable | Solderable | 10.4 | 5 |
VS-VS230LM12CS05Cx | MOAT Fast | 40 | 1200 | 1.4 | 230 x 230 | Bondable | Solderable | 10.4 | 5 |
VS-VS340LM06CS02Cx | MOAT Fast | 60 | 600 | 1.3 | 230 x 350 | Bondable | Solderable | 10.4 | 5 |
VS-VS340LM12CS05Cx | MOAT Fast | 60 | 1200 | 1.4 | 230 x 350 | Bondable | Solderable | 10.4 | 5 |
VS-VS390LM06CS02Cx | MOAT Fast | 80 | 600 | 1.25 | 270 x 390 | Bondable | Solderable | 10.4 | 5 |
VS-VS390LM12CS05Cx | MOAT Fast | 80 | 1200 | 1.35 | 270 x 390 | Bondable | Solderable | 10.4 | 5 |