Diodes and Rectifiers - Bridge - Forward current 2.1 to 4 A
Showing 1 to 50 of 73 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | V F at I F ▲▼ | T j max. (°C) ▲▼ | Diode Variations ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | GBU | 4 | 80 | 200 | 1.0 | 150 | In-line | |
Enlarge | GBU | 4 | 80 | 600 | 1.0 | 150 | In-line | |
Enlarge | GBU | 4 | 80 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBL | 4 | 150 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBL | 4 | 150 | 100 | 1.0 | 150 | In-line | |
Enlarge | GBL | 4 | 150 | 200 | 1.0 | 150 | In-line | |
Enlarge | GBL | 4 | 150 | 400 | 1.0 | 150 | In-line | |
Enlarge | GBL | 4 | 150 | 600 | 1.0 | 150 | In-line | |
Enlarge | GBL | 4 | 150 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBL | 4 | 150 | 1000 | 1.0 | 150 | In-line | |
Enlarge | GBU | 4 | 150 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 4 | 150 | 100 | 1.0 | 150 | In-line | |
Enlarge | GBU | 4 | 150 | 200 | 1.0 | 150 | In-line | |
Enlarge | GBU | 4 | 150 | 400 | 1.0 | 150 | In-line | |
Enlarge | GBU | 4 | 150 | 600 | 1.0 | 150 | In-line | |
Enlarge | GBU | 4 | 150 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 4 | 150 | 1000 | 1.0 | 150 | In-line | |
Enlarge | KBL | 4 | 200 | 50 | 1.1 | 150 | In-line | |
Enlarge | KBL | 4 | 200 | 100 | 1.1 | 150 | In-line | |
Enlarge | KBL | 4 | 200 | 200 | 1.1 | 150 | In-line | |
Enlarge | KBL | 4 | 200 | 400 | 1.1 | 150 | In-line | |
Enlarge | KBL | 4 | 200 | 600 | 1.1 | 150 | In-line | |
Enlarge | KBL | 4 | 200 | 800 | 1.1 | 150 | In-line | |
Enlarge | KBL | 4 | 200 | 1000 | 1.1 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 100 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 200 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 400 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 600 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 800 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 1000 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 100 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 200 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 400 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 600 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 800 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 1000 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 100 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 200 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 400 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 600 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 800 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 1000 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 100 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 200 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 400 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 600 | 1.0 | 150 | In-line |