Diodes and Rectifiers - Bridge - Forward current 4.1 to 10 A
Showing 1 to 50 of 238 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | V F at I F ▲▼ | T j max. (°C) ▲▼ | Diode Variations ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | BU | 10 | 120 | 600 | 0.88 | 150 | In-line | |
Enlarge | BU | 10 | 90 | 600 | 0.94 | 150 | In-line | |
Enlarge | BU | 10 | 120 | 800 | 0.88 | 150 | In-line | |
Enlarge | BU | 10 | 90 | 800 | 0.94 | 150 | In-line | |
Enlarge | BU | 10 | 120 | 1000 | 0.88 | 150 | In-line | |
Enlarge | BU | 10 | 90 | 1000 | 0.94 | 150 | In-line | |
Enlarge | GBU | 6 | 150 | 200 | 1.05 | 150 | In-line | |
Enlarge | GBU | 6 | 150 | 600 | 1.05 | 150 | In-line | |
Enlarge | GBU | 6 | 150 | 800 | 1.05 | 150 | In-line | |
Enlarge | GBU | 6 | 150 | 200 | 1.05 | 150 | In-line | |
Enlarge | GBU | 6 | 150 | 600 | 1.05 | 150 | In-line | |
Enlarge | GBU | 6 | 150 | 800 | 1.05 | 150 | In-line | |
Enlarge | GBU | 6 | 150 | 200 | 1.05 | 150 | In-line | |
Enlarge | GBU | 6 | 150 | 600 | 1.05 | 150 | In-line | |
Enlarge | GBU | 6 | 150 | 800 | 1.05 | 150 | In-line | |
Enlarge | GBPC6 | 6 | 175 | 50 | 1.0 | 150 | Quad | |
Enlarge | GBPC6 | 6 | 175 | 100 | 1.0 | 150 | Quad | |
Enlarge | GBPC6 | 6 | 175 | 200 | 1.0 | 150 | Quad | |
Enlarge | GBPC6 | 6 | 175 | 400 | 1.0 | 150 | Quad | |
Enlarge | GBPC6 | 6 | 175 | 600 | 1.0 | 150 | Quad | |
Enlarge | GBPC6 | 6 | 175 | 800 | 1.0 | 150 | Quad | |
Enlarge | GBPC6 | 6 | 175 | 1000 | 1.0 | 150 | Quad | |
Enlarge | GBU | 6 | 175 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 100 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 200 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 400 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 600 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 1000 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 100 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 200 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 400 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 600 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 1000 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 100 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 200 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 400 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 600 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 1000 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 100 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 200 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 400 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 600 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 1000 | 1.0 | 150 | In-line |