Diodes and Rectifiers - Bridge - Reverse voltage 101 V to 200 V
Showing 1 to 50 of 117 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | V F at I F (V at A) ▲▼ ![]() | T j max. (°C) ▲▼ ![]() | Diode Variations ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | WOG | 2 | 60 | 200 | 1.1 | 150 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | DFM | 0.9 | 45 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | MBM | 0.5 | 30 | 200 | 1.0 | 150 | Quad | |
![]() Enlarge | MBS (TO-269AA) | 0.5 | 30 | 200 | 1.0 | 150 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | DFM | 0.9 | 45 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 125 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 200 | 1.0 | 125 | Quad | |
![]() Enlarge | DFM | 1 | 50 | 200 | 1.1 | 150 | Quad | |
![]() Enlarge | DFM | 1 | 30 | 200 | 1.1 | 150 | Quad | |
![]() Enlarge | DFS | 1 | 50 | 200 | 1.1 | 150 | Quad | |
![]() Enlarge | DFS | 1 | 30 | 200 | 1.1 | 150 | Quad | |
![]() Enlarge | DFS | 1.5 | 50 | 200 | 1.1 | 150 | Quad | |
![]() Enlarge | DFS low profile | 1.5 | 50 | 200 | 1.1 | 150 | Quad | |
![]() Enlarge | DFM | 1 | 50 | 150 | 1.05 | 150 | Quad | |
![]() Enlarge | DFS | 1 | 50 | 150 | 1.05 | 150 | Quad | |
![]() Enlarge | DFM | 1 | 50 | 200 | 1.05 | 150 | Quad | |
![]() Enlarge | DFS | 1 | 50 | 200 | 1.05 | 150 | Quad | |
![]() Enlarge | GBU | 4 | 80 | 200 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 6 | 150 | 200 | 1.05 | 150 | In-line | |
![]() Enlarge | GBU | 6 | 150 | 200 | 1.05 | 150 | In-line | |
![]() Enlarge | GBU | 6 | 150 | 200 | 1.05 | 150 | In-line | |
![]() Enlarge | GBL | 4 | 150 | 200 | 1.0 | 150 | In-line |