Diodes and Rectifiers - Bridge - Reverse voltage 50 V to 60 V
Showing 1 to 50 of 63 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | V F at I F ▲▼ | T j max. (°C) ▲▼ | Diode Variations ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | WOG | 2 | 60 | 50 | 1.1 | 150 | Quad | |
Enlarge | DFM | 1 | 50 | 50 | 1.1 | 150 | Quad | |
Enlarge | DFM | 1 | 30 | 50 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1 | 50 | 50 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1 | 30 | 50 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1.5 | 50 | 50 | 1.1 | 150 | Quad | |
Enlarge | DFS low profile | 1.5 | 50 | 50 | 1.1 | 150 | Quad | |
Enlarge | DFM | 1 | 50 | 50 | 1.05 | 150 | Quad | |
Enlarge | DFS | 1 | 50 | 50 | 1.05 | 150 | Quad | |
Enlarge | GBL | 4 | 150 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBPC | 12 | 200 | 50 to 1000 | 1.1 | 150 | Quad | |
Enlarge | GBPC-W | 12 | 200 | 50 to 1000 | 1.1 | 150 | Quad | |
Enlarge | GBPC | 15 | 300 | 50 to 1000 | 1.1 | 150 | Quad | |
Enlarge | GBPC-W | 15 | 300 | 50 to 1000 | 1.1 | 150 | Quad | |
Enlarge | GBPC | 25 | 300 | 50 to 1000 | 1.1 | 150 | Quad | |
Enlarge | GBPC-W | 25 | 300 | 50 to 1000 | 1.1 | 150 | Quad | |
Enlarge | GBPC | 35 | 400 | 50 to 1000 | 1.1 | 150 | Quad | |
Enlarge | GBPC-W | 35 | 400 | 50 to 1000 | 1.1 | 150 | Quad | |
Enlarge | GBPC6 | 6 | 175 | 50 | 1.0 | 150 | Quad | |
Enlarge | GBU | 4 | 150 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 8 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 8 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 8 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 8 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 8 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 8 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | GBU | 8 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBL | 4 | 200 | 50 | 1.1 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 4 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 6 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 6 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 6 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 6 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 6 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 6 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 6 | 200 | 50 | 1.0 | 150 | In-line | |
Enlarge | KBU | 8 | 300 | 50 | 1.0 | 150 | In-line |