Diodes and Rectifiers - Bridge - Reverse voltage 651 to 1000 V
Showing 1 to 50 of 169 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | V F at I F ▲▼ | T j max. (°C) ▲▼ | Diode Variations ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | WOG | 2 | 60 | 800 | 1.1 | 150 | Quad | |
Enlarge | WOG | 2 | 60 | 1000 | 1.1 | 150 | Quad | |
Enlarge | BU | 10 | 120 | 800 | 0.88 | 150 | In-line | |
Enlarge | BU | 10 | 90 | 800 | 0.94 | 150 | In-line | |
Enlarge | BU | 10 | 120 | 1000 | 0.88 | 150 | In-line | |
Enlarge | BU | 10 | 90 | 1000 | 0.94 | 150 | In-line | |
Enlarge | BU | 12 | 150 | 800 | 0.88 | 150 | In-line | |
Enlarge | BU | 12 | 150 | 1000 | 0.88 | 150 | In-line | |
Enlarge | BU | 15 | 200 | 800 | 0.87 | 150 | In-line | |
Enlarge | BU | 15 | 200 | 1000 | 0.87 | 150 | In-line | |
Enlarge | BU | 20 | 240 | 800 | 0.85 | 150 | In-line | |
Enlarge | BU | 20 | 240 | 1000 | 0.85 | 150 | In-line | |
Enlarge | BU | 25 | 300 | 800 | 0.87 | 150 | In-line | |
Enlarge | BU | 25 | 300 | 1000 | 0.87 | 150 | In-line | |
Enlarge | BU | 25 | 300 | 800 | 0.87 | 175 | In-line | |
Enlarge | DFM | 1 | 50 | 800 | 1.1 | 150 | Quad | |
Enlarge | DFM | 1 | 30 | 800 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1 | 50 | 800 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1 | 30 | 800 | 1.1 | 150 | Quad | |
Enlarge | DFM | 1 | 50 | 1000 | 1.1 | 150 | Quad | |
Enlarge | DFM | 1 | 30 | 1000 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1 | 50 | 1000 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1 | 30 | 1000 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1.5 | 50 | 800 | 1.1 | 150 | Quad | |
Enlarge | DFS | 1.5 | 50 | 1000 | 1.1 | 150 | Quad | |
Enlarge | DFS low profile | 1.5 | 50 | 800 | 1.1 | 150 | Quad | |
Enlarge | DFS low profile | 1.5 | 50 | 1000 | 1.1 | 150 | Quad | |
Enlarge | GBU | 4 | 80 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 150 | 800 | 1.05 | 150 | In-line | |
Enlarge | GBU | 6 | 150 | 800 | 1.05 | 150 | In-line | |
Enlarge | GBU | 6 | 150 | 800 | 1.05 | 150 | In-line | |
Enlarge | GBL | 4 | 150 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBL | 4 | 150 | 1000 | 1.0 | 150 | In-line | |
Enlarge | GBPC6 | 6 | 175 | 800 | 1.0 | 150 | Quad | |
Enlarge | GBPC6 | 6 | 175 | 1000 | 1.0 | 150 | Quad | |
Enlarge | GBU | 25 | 350 | 800 | 0.86 | 175 | In-line | |
Enlarge | GBU | 4 | 150 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 4 | 150 | 1000 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 1000 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 1000 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 1000 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 1000 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 1000 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 800 | 1.0 | 150 | In-line | |
Enlarge | GBU | 6 | 175 | 1000 | 1.0 | 150 | In-line |