ESD Protection - DFN1110-3A

Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
filter
Circuit Diagram
Package
▲▼filter
Reverse Stand-off Voltage VRWM
(V)
▲▼filter
Reverse Current IR at VRWM
(µA)
▲▼filter
Reverse Breakdown Voltage VBR at 1 mA
(V)
▲▼filter
Peak Pulse Current IPPM at tp = 8/20μs acc. IEC 61000-4-5
(A)
▲▼filter
Peak Pulse Power PPP at tp = 8/20μs acc. IEC 61000-4-5
(W)
▲▼filter
Capacitance CD at VR = 0 V VAC < 100 mV f = 1 MHz
(pF)
▲▼filter
ESD Immunity acc. IEC 61000-4-2
(kV)
▲▼filter
Number of Protected Lines
▲▼filter
AEC-Q101 Qualified
▲▼filter
Datasheet
86166
Enlarge
DFN1110-3A5.50.17.53.4600.37± 202Yes
Datasheet
86309
Enlarge
DFN1110-3A240.0526.52.51007.8± 302Yes
Datasheet
86544
Enlarge
DFN1110-3A330.05361.6826± 202Yes
Datasheet
86320
Enlarge
DFN1110-3A360.05391.6925.6± 202Yes