Diodes and Rectifiers - Medium and High Power Diodes - B-43
Showing 1 to 5 of 5 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | IF(AV) (A) at Ths /TC (°C) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VRRM ▲▼ ![]() | trr ▲▼ ![]() | TJ (°C) ▲▼ ![]() | VFM (V) ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | B-43 | Single | 1400 at 55 | 13000 | 13600 | 400 to 2000 | -40 to +180 | 1.31 | No | ||
![]() Enlarge | B-43 | Single | 1100 at 55 | 10500 | 11000 | 2500 to 3200 | -40 to +150 | 1.44 | No | ||
![]() Enlarge | B-43 | Single | 600 at 55 | 8320 | 8715 | 2000 to 2200 | 2 | -40 to +125 | 2.97 | No | |
![]() Enlarge | B-43 | Single | 600 at 55 | 8320 | 8715 | 1200 to 1600 | 1.5 | -40 to +125 | 2.97 | No | |
![]() Enlarge | B-43 | Single | 600 at 55 | 8320 | 8715 | 400 to 1000 | 1 | -40 to +125 | 2.97 | No |