Diodes and Rectifiers - Medium and High Power Diodes - B-8
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | IF(AV) (A) at Ths /TC (°C) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VRRM ▲▼ ![]() | TJ (°C) ▲▼ ![]() | VFM (V) ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | B-8 | Single | 475 at 55 | 7500 | 7850 | 3600 | -40 to +150 | 1.66 | No | |
![]() Enlarge | B-8 | Single | 600 at 92 | 13000 | 13600 | 400 to 2000 | -40 to +180 | 1.31 | No | |
![]() Enlarge | B-8 | Single | 600 at 54 | 10500 | 11000 | 2200 to 3200 | -40 to +150 | 1.44 | No |