Diodes and Rectifiers - Medium and High Power Diodes - DO-200AA
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | Circuit Configuration ▲▼ | IF(AV) (A) at Ths /TC (°C) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VRRM ▲▼ | TJ (°C) ▲▼ | VFM (V) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | A-PUK (DO-200AA) | Single | 650 at 55 | 6050 | 6335 | 400 to 2000 | -40 to +180 | 2.08 | No | |
Enlarge | A-PUK (DO-200AA) | Single | 540 at 55 | 6050 | 6335 | 2500 to 3200 | -40 to +150 | 2.08 | No | |
Enlarge | A-PUK (DO-200AA) | Single | 800 at 55 | 8250 | 8640 | 400 to 2400 | -40 to +190 | 1.86 | No |