Diodes and Rectifiers - Medium and High Power Diodes - DO-9 (DO-205AB)


Showing 1 to 5 of 5 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series
filter
Product Image
Package (JEDEC®) Code
▲▼filter
Circuit Configuration
▲▼filter
IF(AV) (A) at Ths /TC
(°C)
▲▼filter
IFSM at 50 Hz
(A)
▲▼filter
IFSM at 60 Hz
(A)
▲▼filter
VRRM
▲▼filter
TJ
(°C)
▲▼filter
VFM
(V)
▲▼filter
AEC-Q101 Qualified
▲▼filter
Datasheet
93504
Enlarge
DO-9 (DO-205AB)Single320 at 10045004700600 to 1200-40 to +1801.33No
Datasheet
93510
Enlarge
DO-9 (DO-205AB)Single400 at 12082508640800 to 1600-40 to +2001.62No
Datasheet
93545
Enlarge
DO-9 (DO-205AB)Single380 at 100605063351600 to 2000-40 to +1801.83No
Datasheet
93545
Enlarge
DO-9 (DO-205AB)Single380 at 70605063352500 to 3200-40 to +1501.83No
Datasheet
93548
Enlarge
DO-9 (DO-205AB)Single480 at 120825086401600 to 2400-40 to +1901.62No