Diodes and Rectifiers - Medium and High Power Diodes - 400 A to 800 A


Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series
filter
Product Image
Package (JEDEC®) Code
▲▼filter
Circuit Configuration
▲▼filter
IF(AV) (A) at Ths /TC
(°C)
▲▼filter
IFSM at 50 Hz
(A)
▲▼filter
IFSM at 60 Hz
(A)
▲▼filter
VRRM
▲▼filter
trr
▲▼filter
TJ
(°C)
▲▼filter
VFM
(V)
▲▼filter
AEC-Q101 Qualified
▲▼filter
Datasheet
93510
Enlarge
DO-9 (DO-205AB)Single400 at 12082508640800 to 1600-40 to +2001.62No
Datasheet
93544
Enlarge
A-PUK (DO-200AA)Single650 at 5560506335400 to 2000-40 to +1802.08No
Datasheet
93544
Enlarge
A-PUK (DO-200AA)Single540 at 55605063352500 to 3200-40 to +1502.08No
Datasheet
93548
Enlarge
DO-9 (DO-205AB)Single480 at 120825086401600 to 2400-40 to +1901.62No
Datasheet
93551
Enlarge
B-8Single600 at 921300013600400 to 2000-40 to +1801.31No
Datasheet
93551
Enlarge
B-8Single600 at 5410500110002200 to 3200-40 to +1501.44No
Datasheet
93178
Enlarge
B-43Single600 at 55832087152000 to 22002-40 to +1252.97No
Datasheet
93178
Enlarge
B-43Single600 at 55832087151200 to 16001.5-40 to +1252.97No
Datasheet
93178
Enlarge
B-43Single600 at 5583208715400 to 10001-40 to +1252.97No