Diodes and Rectifiers - Medium and High Power Diodes - below 400 A
Showing 1 to 30 of 30 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | Circuit Configuration ▲▼ | IF(AV) (A) at Ths /TC (°C) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VRRM (V) ▲▼ | TJ (°C) ▲▼ | VFM (V) ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-5 (DO-203AB) | Single | 70 at 110 | 1200 | 1250 | 1400 to 1600 | -65 to +150 | 1.46 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 85 at 85 | 1100 | 1151 | 100 to 1000 | -40 to +125 | 1.75 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 70 at 85 | 700 | 730 | 100 to 1000 | -40 to +125 | 1.85 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 40 at 85 | 400 | 420 | 100 to 1000 | -40 to +125 | 1.95 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 40 at 110 | 570 | 595 | 1400 to 1600 | -65 to +160 | 1.50 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 40 at 140 | 570 | 595 | 100 to 1200 | -65 to +190 | 1.30 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 12 at 144 | 265 | 280 | 100 to 1200 | -65 to +175 | 1.26 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 16 at 140 | 350 | 370 | 100 to 1200 | -65 to +175 | 1.23 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 12 at 150 | 230 | 240 | 50 to 1000 | -65 to +200 | 1.35 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 15 at 150 | 239 | 250 | 50 to 600 | -65 to +175 | 1.5 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 25 at 120 | 356 | 373 | 100 to 1200 | -65 to +175 | 1.30 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 50 at 140 | 800 | 830 | 400 to 1200 | -55 to +180 | 1.40 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 80 at 140 | 1500 | 1570 | 400 to 1200 | -55 to +180 | 1.40 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 80 at 123 | 1200 | 1250 | 1400 to 1600 | -55 to +150 | 1.46 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 70 at 140 | 1200 | 1250 | 100 to 1200 | -65 to +180 | 1.35 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 95 at 140 | 2000 | 2090 | 400 to 1200 | -55 to +180 | 1.40 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 50 at 128 | 570 | 595 | 1400 to 1600 | -55 to +160 | 1.50 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 85 at 140 | 1700 | 1800 | 400 | -65 to +180 | 1.2 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 6 at 160 | 159 | 167 | 100 to 1200 | -65 to +175 | 1.10 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 6 at 100 | 110 | 115 | 50 to 1000 | -65 to +150 | 1.4 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 12 at 100 | 145 | 150 | 50 to 1000 | -65 to +150 | 1.4 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 16 at 100 | 180 | 190 | 50 to 1000 | -65 to +150 | 1.4 | No | |
![]() Enlarge | DO-4 (DO-203AA) | Single | 6 at 100 | 72 | 75 | 50 to 400 | -65 to +150 | 1.4 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 35 at 140 | 480 | 500 | 50 to 600 | -65 to +200 | 1.7 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 35 at 140 | 380 | 400 | 700 to 1000 | -65 to +200 | 1.8 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 40 at 150 | 765 | 800 | 50 to 600 | -65 to +200 | 1.3 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 60 at 140 | 860 | 900 | 50 to 600 | -65 to +200 | 1.3 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 85 at 140 | 1700 | 1800 | 100 to 1200 | -65 to +180 | 1.2 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 85 at 110 | 1700 | 1800 | 1400 to 1600 | -65 to +150 | 1.4 | No | |
![]() Enlarge | DO-5 (DO-203AB) | Single | 95 at 128 | 1700 | 1800 | 1400 to 1600 | -55 to +150 | 1.40 | No |




















