Diodes and Rectifiers - Schottky - D2PAK (TO-263AB)
Showing 1 to 50 of 242 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IFAV (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | VF at I F ▲▼ | IRM max (mA) ▲▼ | T sub>j max. (°C) ▲▼ | Circuit Configuration ▲▼ | EAS (mJ) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | D2PAK (TO-263AB) | 10 | 150 | 100 | 0.65 | 150 | Single | No | |||
Enlarge | D2PAK (TO-263AB) | 10 | 150 | 90 | 0.65 | 150 | Single | No | |||
Enlarge | D2PAK (TO-263AB) | 10 | 250 | 100 | 0.64 | 175 | Single | No | |||
Enlarge | D2PAK (TO-263AB) | 2 x 5 | 150 | 100 | 0.61 | 175 | Common cathode | No | |||
Enlarge | D2PAK (TO-263AB) | 10 | 150 | 60 | 0.61 | 175 | Single | Yes | |||
Enlarge | D2PAK (TO-263AB) | 10 | 150 | 45 | see datasheet | 150 | Single | Yes | |||
Enlarge | D2PAK (TO-263AB) | 10 | 150 | 60 | see datasheet | 150 | Single | Yes | |||
Enlarge | D2PAK (TO-263AB) | 10 | 150 | 90 | 0.65 | 150 | Single | No | |||
Enlarge | D2PAK (TO-263AB) | 10 | 150 | 100 | 0.65 | 150 | Single | No | |||
Enlarge | D2PAK (TO-263AB) | 2 x 7.5 | 150 | 45 | 0.55 | 175 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 7.5 | 150 | 45 | see datasheet | 150 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 7.5 | 150 | 60 | see datasheet | 150 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 16 | 150 | 35 | see datasheet | 175 | Single | Yes | |||
Enlarge | D2PAK (TO-263AB) | 16 | 150 | 35 to 60 | see datasheet | 150 | Single | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 10 | 150 | 100 | 0.65 | 150 | Common cathode | No | |||
Enlarge | D2PAK (TO-263AB) | 2 x 10 | 150 | 90 | 0.65 | 150 | Common cathode | No | |||
Enlarge | D2PAK (TO-263AB) | 2 x 10 | 250 | 100 | 0.64 | 175 | Common cathode | No | |||
Enlarge | D2PAK (TO-263AB) | 2 x 10 | 150 | 60 | 0.61 | 175 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 10 | 150 | 45 | see datasheet | 150 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 10 | 150 | 60 | see datasheet | 150 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 10 | 150 | 90 | 0.65 | 150 | Common cathode | No | |||
Enlarge | D2PAK (TO-263AB) | 2 x 10 | 150 | 100 | 0.65 | 150 | Common cathode | No | |||
Enlarge | D2PAK (TO-263AB) | 2 x 12.5 | 150 | 45 | see datasheet | 150 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 12.5 | 150 | 60 | see datasheet | 150 | Common cathode | No | |||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 150 | 35 | see datasheet | 175 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 150 | 45 | see datasheet | 175 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 150 | 60 | see datasheet | 175 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 200 | 45 | 0.60 | 150 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 275 | 100 | 0.67 | 175 | Common cathode | No | |||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 150 | 45 | see datasheet | 175 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 150 | 60 | see datasheet | 175 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 7.5 | 150 | 45 | see datasheet | 150 | Single | Yes | |||
Enlarge | D2PAK (TO-263AB) | 7.5 | 150 | 60 | see datasheet | 150 | Single | Yes | |||
Enlarge | D2PAK (TO-263AB) | 10 | 250 | 100 | 0.64 | 175 | Single | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 5 | 150 | 100 | 0.61 | 175 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 10 | 250 | 100 | 0.64 | 175 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 275 | 100 | 0.67 | 175 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 5 | 175 | 40 | 0.55 | 125 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 10 | 240 | 25 | 0.35 | 150 | Single | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 8 | 250 | 40 | 0.55 | 125 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 12.5 | 180 | 30 | 0.39 | 150 | Common cathode | Yes | |||
Enlarge | D2PAK (TO-263AB) | 2 x 5.0 | 60 | 150 | 0.69 | 150 | Common cathode | No | |||
Enlarge | D2PAK (TO-263AB) | 2 x 5.0 | 60 | 150 | 0.69 | 150 | Common cathode | No | |||
Enlarge | D2PAK (TO-263AB) | 10 | 120 | 150 | 0.69 | 150 | Single | No | |||
Enlarge | D2PAK (TO-263AB) | 10 | 120 | 150 | 0.69 | 150 | Single | No | |||
Enlarge | D2PAK (TO-263AB) | 2 x 5 | 80 | 170 | 0.65 | 175 | Common cathode | No | |||
Enlarge | D2PAK (TO-263AB) | 2 x 10 | 150 | 100 | 0.58 | 150 | Common cathode | No | |||
Enlarge | D2PAK (TO-263AB) | 20 | 250 | 100 | 0.69 | 150 | Single | No | |||
Enlarge | D2PAK (TO-263AB) | 20 | 250 | 100 | 0.69 | 150 | Single | No | |||
Enlarge | D2PAK (TO-263AB) | 20 | 150 | 100 | 0.75 | 150 | Single | No |