Diodes and Rectifiers - Schottky - DPAK (TO-252AA)
Showing 1 to 35 of 35 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IFAV (A) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | Rev. Voltage ▲▼ ![]() | VF at I F (V at A) ▲▼ ![]() | IRM max (mA) ▲▼ ![]() | T sub>j max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | EAS (mJ) ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DPAK (TO-252AA) | 10 | 400 | 45 | 0.53 | 15 at 125 °C | 175 | Single | 20 | No | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 6 | 320 | 30 | 0.37 | 58 at 125 °C | 150 | Common cathode | 10 | No | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 6 | 550 | 40 | 0.48 | 40 at 125 °C | 150 | Common cathode | 9 | No | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 6 | 550 | 40 | 0.48 | 40 at 125 °C | 150 | Common cathode | 9 | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 6 | 320 | 60 | 0.57 | 35 at 125 °C | 150 | Common cathode | 7 | No | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 6 | 330 | 100 | 0.65 | 4 at 125 °C | 150 | Common cathode | 6 | No | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 6 | 330 | 100 | 0.65 | 4 at 125 °C | 150 | Common cathode | 6 | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 3.5 | 535 | 30 | See datasheet | 50 at 125 °C | 150 | Single | 8 | No | |
![]() Enlarge | DPAK (TO-252AA) | 3.5 | 500 | 40 | See datasheet | 24 at 125 °C | 150 | Single | 8 | No | |
![]() Enlarge | DPAK (TO-252AA) | 3.5 | 500 | 40 | See datasheet | 24 at 125 °C | 150 | Single | 8 | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 3.5 | 490 | 60 | See datasheet | 30 at 125 °C | 150 | Single | 6 | No | |
![]() Enlarge | DPAK (TO-252AA) | 3.5 | 490 | 60 | See datasheet | 30 at 125 °C | 150 | Single | 6 | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 3.5 | 440 | 100 | See datasheet | 4.9 at 125 °C | 150 | Single | 5 | No | |
![]() Enlarge | DPAK (TO-252AA) | 3.5 | 440 | 100 | See datasheet | 4.9 at 125 °C | 150 | Single | 5 | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 5.5 | 320 | 30 | See datasheet | 58 at 125 °C | 150 | Single | 10 | No | |
![]() Enlarge | DPAK (TO-252AA) | 5.5 | 320 | 30 | See datasheet | 58 at 125 °C | 150 | Single | 10 | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 5.5 | 340 | 40 | See datasheet | 40 at 125 °C | 150 | Single | 9 | No | |
![]() Enlarge | DPAK (TO-252AA) | 5.5 | 340 | 40 | See datasheet | 40 at 125 °C | 150 | Single | 9 | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 5.5 | 320 | 60 | See datasheet | 35 at 125 °C | 150 | Single | 7 | No | |
![]() Enlarge | DPAK (TO-252AA) | 5.5 | 320 | 60 | See datasheet | 35 at 125 °C | 150 | Single | 7 | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 5.5 | 330 | 100 | See datasheet | 4 at 125 °C | 150 | Single | 6 | No | |
![]() Enlarge | DPAK (TO-252AA) | 5.5 | 330 | 100 | See datasheet | 4 at 125 °C | 150 | Single | 6 | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 3.5 | 535 | 30 | See datasheet | 50 at 125 °C | 150 | Common cathode | 8 | No | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 3.5 | 500 | 40 | See datasheet | 24 at 125 °C | 150 | Common cathode | 8 | No | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 3.5 | 500 | 40 | See datasheet | 24 at 125 °C | 150 | Common cathode | 8 | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 3.5 | 490 | 60 | See datasheet | 30 at 125 °C | 150 | Common cathode | 6 | No | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 3.5 | 490 | 60 | See datasheet | 30 at 125 °C | 150 | Common cathode | 6 | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 3.5 | 440 | 100 | See datasheet | 4.9 at 125 °C | 150 | Common cathode | 5 | No | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 3.5 | 440 | 100 | See datasheet | 4.9 at 125 °C | 150 | Common cathode | 5 | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 3 | 490 | 20 | 0.49 | 20 at 125 °C | 150 | Single | 8 | No | |
![]() Enlarge | DPAK (TO-252AA) | 3 | 490 | 30 | 0.49 | 20 at 125 °C | 150 | Single | 8 | No | |
![]() Enlarge | DPAK (TO-252AA) | 3 | 490 | 40 | 0.49 | 20 at 125 °C | 150 | Single | 8 | No | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 3 | 490 | 50 | 0.65 | 15 at 125 °C | 150 | Common cathode | 6 | No | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 3 | 490 | 60 | 0.65 | 15 at 125 °C | 150 | Common cathode | 6 | No | |
![]() Enlarge | DPAK (TO-252AA) | 10 | 390 | 45 | 0.57 | 15 at 125 °C | 175 | Single | 20 | No |