Diodes and Rectifiers - Schottky - Forward current above 30 A
Showing 1 to 45 of 45 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IFAV (A) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | Rev. Voltage ▲▼ ![]() | VF at I F (V at A) ▲▼ ![]() | IRM max (mA) ▲▼ ![]() | T sub>j max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | EAS (mJ) ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | TO-247AD 3L | 40 | 400 | 35 | see datasheet | 150 | Common cathode | No | |||
![]() Enlarge | TO-247AD 3L | 40 | 400 | 45 | see datasheet | 150 | Common cathode | No | |||
![]() Enlarge | TO-247AD 3L | 40 | 400 | 50 | see datasheet | 150 | Common cathode | No | |||
![]() Enlarge | TO-247AD 3L | 40 | 400 | 60 | see datasheet | 150 | Common cathode | No | |||
![]() Enlarge | TO-247AD 3L | 40 | 400 | 35 | see datasheet | 175 | Common cathode | No | |||
![]() Enlarge | TO-247AD 3L | 40 | 400 | 45 | see datasheet | 175 | Common cathode | No | |||
![]() Enlarge | TO-247AD 3L | 40 | 400 | 50 | see datasheet | 175 | Common cathode | No | |||
![]() Enlarge | TO-247AD 3L | 40 | 400 | 60 | see datasheet | 175 | Common cathode | No | |||
![]() Enlarge | TO-247AD 3L | 40 | 400 | 30 | 0.50 | 125 | Common cathode | No | |||
![]() Enlarge | TO-247AD 3L | 40 | 400 | 40 | 0.50 | 125 | Common cathode | No | |||
![]() Enlarge | D2PAK (TO-263AB) | 40 | 240 | 45 | 0.51 | 200 | Single | No | |||
![]() Enlarge | D2PAK (TO-263AB) | 40 | 240 | 45 | 0.51 | 200 | Single | No | |||
![]() Enlarge | PowerTab® | 100 | 5000 | 15 | 0.45 | 870 at 100 °C | 125 | Single | 9 | No | |
![]() Enlarge | PowerTab® | 100 | 5000 | 15 | 0.45 | 870 at 100 °C | 125 | Single | 9 | Yes | |
![]() Enlarge | PowerTab® | 100 | 4500 | 30 | 0.56 | 460 at 125 °C | 150 | Single | 36 | No | |
![]() Enlarge | PowerTab® | 100 | 4500 | 30 | 0.56 | 460 at 125 °C | 150 | Single | 36 | Yes | |
![]() Enlarge | PowerTab® | 100 | 4400 | 45 | 0.71 | 320 at 125 °C | 150 | Single | 36 | No | |
![]() Enlarge | PowerTab® | 100 | 4400 | 45 | 0.71 | 320 at 125 °C | 150 | Single | 36 | Yes | |
![]() Enlarge | PowerTab® | 100 | 6300 | 100 | 0.82 | 180 at 125 °C | 175 | Single | 9 | No | |
![]() Enlarge | PowerTab® | 100 | 6300 | 100 | 0.82 | 180 at 125 °C | 175 | Single | 9 | Yes | |
![]() Enlarge | PowerTab® | 175 | 7400 | 30 | 0.52 | 920 at 125 °C | 125 | Single | 80 | No | |
![]() Enlarge | PowerTab® | 175 | 7400 | 30 | 0.52 | 920 at 125 °C | 150 | Single | 80 | Yes | |
![]() Enlarge | PowerTab® | 175 | 8700 | 45 | 0.7 | 640 at 125 °C | 150 | Single | 36 | No | |
![]() Enlarge | PowerTab® | 175 | 8700 | 45 | 0.7 | 640 at 125 °C | 150 | Single | 36 | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 100 | 0.68 | 150 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 120 | 0.70 | 150 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 150 | 0.71 | 150 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 200 | 0.77 | 175 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 45 | 0.46 | 150 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 60 | 0.55 | 150 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 60 | 0.56 | 150 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 100 | 0.68 | 175 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 100 | 0.65 | 175 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 120 | 0.68 | 175 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 150 | 0.71 | 175 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 150 | 0.71 | 175 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 45 | 0.52 | 175 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 60 | 0.58 | 175 | Single | Yes | |||
![]() Enlarge | SlimDPAK (TO-252AE) | 35 | 260 | 60 | 0.60 | 175 | Single | Yes | |||
![]() Enlarge | SMPD (TO-263AC) | 35 | 320 | 120 | 0.73 | 175 | Single | Yes | |||
![]() Enlarge | SMPD (TO-263AC) | 40 | 240 | 45 | 0.53 | 150 | Single | Yes | |||
![]() Enlarge | SMPD (TO-263AC) | 40 | 240 | 45 | 0.53 | 200 | Single | No | |||
![]() Enlarge | ITO-220AC | 40 | 240 | 45 | 0.51 | 200 | Single | No | |||
![]() Enlarge | TO-220AC | 40 | 240 | 45 | 0.51 | 200 | Single | No | |||
![]() Enlarge | TO-247AC 3L | 65 | 1500 | 15 | 0.46 | 870 at 100 °C | 125 | Single | 9 | No |