Diodes and Rectifiers - Schottky - Reverse voltage below 50 V
Showing 1 to 50 of 606 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IFAV (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | VF at I F ▲▼ | trr ▲▼ | IRM max (mA) ▲▼ | T sub>j max. (°C) ▲▼ | Circuit Configuration ▲▼ | EAS (mJ) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | D2PAK (TO-263AB) | 10 | 150 | 45 | see datasheet | 150 | Single | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 2 x 7.5 | 150 | 45 | 0.55 | 175 | Common cathode | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 2 x 7.5 | 150 | 45 | see datasheet | 150 | Common cathode | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 16 | 150 | 35 | see datasheet | 175 | Single | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 16 | 150 | 35 to 60 | see datasheet | 150 | Single | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 2 x 10 | 150 | 45 | see datasheet | 150 | Common cathode | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 150 | 35 | see datasheet | 175 | Common cathode | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 150 | 45 | see datasheet | 175 | Common cathode | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 200 | 45 | 0.60 | 150 | Common cathode | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 150 | 45 | see datasheet | 175 | Common cathode | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 10 | 1050 | 35 | 0.49 | 15 at 125 °C | 175 | Single | 13 | Yes | ||
Enlarge | DPAK (TO-252AA) | 2 x 6 | 550 | 40 | 0.48 | 40 at 125 °C | 150 | Common cathode | 9 | Yes | ||
Enlarge | TO-220AB | 2 x 12.5 | 180 | 30 | 0.39 | 150 | Common cathode | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 2 x 8 | 250 | 40 | 0.55 | 125 | Common cathode | Yes | ||||
Enlarge | TO-220AC | 10 | 150 | 45 | see datasheet | 150 | Single | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 2 x 12.5 | 150 | 45 | see datasheet | 150 | Common cathode | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 7.5 | 150 | 45 | see datasheet | 150 | Single | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 2 x 5 | 175 | 40 | 0.55 | 125 | Common cathode | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 10 | 1050 | 45 | 0.49 | 15 at 125 °C | 175 | Single | 13 | Yes | ||
Enlarge | TO-262AA | 2 x 15 | 1060 | 35 | 0.56 | 15 at 125 °C | 175 | Common cathode | 20 | Yes | ||
Enlarge | TO-262AA | 2 x 15 | 1060 | 40 | 0.56 | 15 at 125 °C | 175 | Common cathode | 20 | Yes | ||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 1060 | 45 | 0.56 | 15 at 125 °C | 175 | Common cathode | 20 | Yes | ||
Enlarge | TO-220AB | 2 x 5 | 175 | 40 | 0.55 | 125 | Common cathode | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 10 | 240 | 25 | 0.35 | 150 | Single | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 2 x 12.5 | 180 | 30 | 0.39 | 150 | Common cathode | Yes | ||||
Enlarge | DFN3820A | 1 | 30 | 40 | 0.34 | 150 | Single | Yes | ||||
Enlarge | DFN3820A | 2 | 50 | 40 | 0.34 | 150 | Single | Yes | ||||
Enlarge | DFN3820A | 3 | 110 | 40 | 0.30 | 150 | Single | Yes | ||||
Enlarge | DFN3820A | 5 | 140 | 40 | 0.33 | 150 | Single | Yes | ||||
Enlarge | ITO-220AC | 10 | 100 | 45 | 0.52 | 150 | Single | No | ||||
Enlarge | ITO-220AB | 2 x 10 | 160 | 45 | 0.41 | 150 | Common cathode | No | ||||
Enlarge | TO-220AC | 10 | 1050 | 35 | 0.49 | 15 at 125 °C | 175 | Single | 13 | Yes | ||
Enlarge | TO-220AC | 10 | 1050 | 40 | 0.49 | 15 at 125 °C | 175 | Single | 13 | Yes | ||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 1060 | 35 | 0.56 | 15 at 125 °C | 175 | Common cathode | 20 | Yes | ||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 1060 | 40 | 0.56 | 15 at 125 °C | 175 | Common cathode | 20 | Yes | ||
Enlarge | D2PAK (TO-263AB) | 2 x 15 | 900 | 25 | 0.40 | 97 at 125 °C | 150 | Common cathode | 13 | Yes | ||
Enlarge | DPAK (TO-252AA) | 5.5 | 320 | 30 | See datasheet | 58 at 125 °C | 150 | Single | 10 | Yes | ||
Enlarge | DPAK (TO-252AA) | 2 x 3.5 | 500 | 40 | See datasheet | 24 at 125 °C | 150 | Common cathode | 8 | Yes | ||
Enlarge | ITO-220AB | 2 x 7.5 | 150 | 45 | see datasheet | 150 | Common cathode | Yes | ||||
Enlarge | ITO-220AB | 2 x 10 | 150 | 45 | see datasheet | 150 | Common cathode | Yes | ||||
Enlarge | ITO-220AB | 2 x 12.5 | 180 | 30 | 0.39 | 150 | Common cathode | Yes | ||||
Enlarge | ITO-220AC | 10 | 150 | 45 | see datasheet | 150 | Single | Yes | ||||
Enlarge | ITO-220AC | 16 | 150 | 35 to 60 | see datasheet | 150 | Single | Yes | ||||
Enlarge | ITO-220AC | 10 | 240 | 25 | 0.35 | 150 | Single | Yes | ||||
Enlarge | SMF (DO-219AB) | 3 | 50 | 45 | 0.43 | 150 | Single | Yes | ||||
Enlarge | TO-220AC | 10 | 240 | 25 | 0.35 | 150 | Single | Yes | ||||
Enlarge | SMF (DO-219AB) | 1.1 | 40 | 40 | 0.47 | 175 | Single | Yes | ||||
Enlarge | SMF (DO-219AB) | 1.1 | 40 | 40 | 0.47 | 175 | Single | Yes | ||||
Enlarge | D2PAK (TO-263AB) | 10 | 100 | 45 | 0.52 | 200 | Single | No | ||||
Enlarge | D2PAK (TO-263AB) | 10 | 100 | 45 | 0.52 | 200 | Single | No |