Diodes and Rectifiers - Schottky - TO-220 FullPAK
Showing 1 to 31 of 31 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IFAV (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | VF at I F ▲▼ | IRM max (mA) ▲▼ | T sub>j max. (°C) ▲▼ | Circuit Configuration ▲▼ | EAS (mJ) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | TO-220AC 2L | 10 | 1050 | 35 | 0.49 | 15 at 125 °C | 175 | Single | 13 | No | |
Enlarge | TO-220AC 2L | 10 | 1050 | 40 | 0.49 | 15 at 125 °C | 175 | Single | 13 | No | |
Enlarge | TO-220AC 2L | 10 | 1050 | 45 | 0.49 | 15 at 125 °C | 175 | Single | 13 | No | |
Enlarge | TO-220AC 2L | 15 | 990 | 35 | 0.50 | 70 at 125 °C | 150 | Single | 16 | No | |
Enlarge | TO-220AC 2L | 15 | 990 | 40 | 0.50 | 70 at 125 °C | 150 | Single | 16 | No | |
Enlarge | TO-220AC 2L | 15 | 990 | 45 | 0.50 | 70 at 125 °C | 150 | Single | 16 | No | |
Enlarge | TO-220AC 2L | 15 | 1000 | 60 | 0.56 | 45 at 125 °C | 150 | Single | 6 | No | |
Enlarge | TO-220AC 2L | 18 | 1800 | 35 | 0.53 | 25 at 125 °C | 175 | Single | 24 | No | |
Enlarge | TO-220AC 2L | 18 | 1800 | 40 | 0.53 | 25 at 125 °C | 175 | Single | 24 | No | |
Enlarge | TO-220AC 2L | 18 | 1800 | 45 | 0.53 | 25 at 125 °C | 175 | Single | 24 | No | |
Enlarge | TO-220AC 2L | 19 | 700 | 15 | 0.32 | 522 at 100 °C | 125 | Single | 6.75 | No | |
Enlarge | TO-220AC 2L | 20 | 700 | 15 | See datasheet | 600 at 100 °C | 125 | Single | 10 | No | |
Enlarge | TO-220AC 2L | 20 | 1800 | 35 | 0.51 | 105 at 125 °C | 150 | Single | 27 | No | |
Enlarge | TO-220AC 2L | 20 | 1800 | 35 | 0.51 | 105 at 125 °C | 150 | Single | 27 | Yes | |
Enlarge | TO-220AC 2L | 20 | 1800 | 40 | 0.51 | 105 at 125 °C | 150 | Single | 27 | No | |
Enlarge | TO-220AC 2L | 20 | 1800 | 40 | 0.51 | 105 at 125 °C | 150 | Single | 27 | Yes | |
Enlarge | TO-220AC 2L | 20 | 1800 | 45 | 0.51 | 105 at 125 °C | 150 | Single | 27 | No | |
Enlarge | TO-220AC 2L | 20 | 1800 | 45 | 0.51 | 105 at 125 °C | 150 | Single | 27 | Yes | |
Enlarge | TO-220AC 2L | 6 | 690 | 35 | 0.53 | 7 at 125 °C | 175 | Single | 8 | No | |
Enlarge | TO-220AC 2L | 6 | 690 | 40 | 0.53 | 7 at 125 °C | 175 | Single | 8 | No | |
Enlarge | TO-220AC 2L | 6 | 690 | 45 | 0.53 | 7 at 125 °C | 175 | Single | 8 | No | |
Enlarge | TO-220AC 2L | 8 | 850 | 60 | 0.58 | 7 at 125 °C | 175 | Single | 7.5 | No | |
Enlarge | TO-220AC 2L | 8 | 850 | 80 | 0.58 | 7 at 125 °C | 175 | Single | 7.5 | No | |
Enlarge | TO-220AC 2L | 8 | 850 | 100 | 0.58 | 7 at 125 °C | 175 | Single | 7.5 | No | |
Enlarge | TO-220AC 2L | 10 | 1060 | 35 | 0.57 | 15 at 125 °C | 150 | Single | 8 | No | |
Enlarge | TO-220AC 2L | 10 | 1060 | 45 | 0.57 | 15 at 125 °C | 150 | Single | 8 | No | |
Enlarge | TO-220AC 2L | 16 | 1800 | 35 | 0.57 | 40 at 125 °C | 150 | Single | 24 | No | |
Enlarge | TO-220AC 2L | 16 | 1800 | 45 | 0.57 | 40 at 125 °C | 150 | Single | 24 | No | |
Enlarge | TO-220AC 2L | 7.5 | 690 | 35 | 0.57 | 15 at 125 °C | 150 | Single | 7 | No | |
Enlarge | TO-220AC 2L | 7.5 | 690 | 45 | 0.57 | 15 at 125 °C | 150 | Single | 7 | No | |
Enlarge | TO-220AC 2L | 20 | 700 | 15 | See datasheet | 600 at 100 °C | 125 | Single | 10 | No |