Diodes and Rectifiers - Schottky - TO-220AC
Showing 1 to 35 of 35 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IFAV (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | VF at I F ▲▼ | IRM max (mA) ▲▼ | T sub>j max. (°C) ▲▼ | Circuit Configuration ▲▼ | EAS (mJ) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | TO-220AC | 10 | 150 | 100 | 0.65 | 150 | Single | No | |||
Enlarge | TO-220AC | 10 | 150 | 90 | 0.65 | 150 | Single | No | |||
Enlarge | TO-220AC | 10 | 250 | 100 | 0.64 | 175 | Single | No | |||
Enlarge | TO-220AC | 2 x 5 | 150 | 100 | 0.61 | 175 | Common cathode | No | |||
Enlarge | TO-220AC | 10 | 150 | 45 | see datasheet | 150 | Single | Yes | |||
Enlarge | TO-220AC | 10 | 150 | 60 | see datasheet | 150 | Single | Yes | |||
Enlarge | TO-220AC | 10 | 150 | 90 | 0.65 | 150 | Single | No | |||
Enlarge | TO-220AC | 10 | 150 | 100 | 0.65 | 150 | Single | No | |||
Enlarge | TO-220AC | 16 | 150 | 35 | see datasheet | 150 | Single | No | |||
Enlarge | TO-220AC | 16 | 150 | 45 | see datasheet | 150 | Single | No | |||
Enlarge | TO-220AC | 16 | 150 | 60 | see datasheet | 150 | Single | No | |||
Enlarge | TO-220AC | 7.5 | 150 | 45 | see datasheet | 150 | Single | No | |||
Enlarge | TO-220AC | 7.5 | 150 | 60 | see datasheet | 150 | Single | No | |||
Enlarge | TO-220AC | 10 | 240 | 25 | 0.35 | 150 | Single | Yes | |||
Enlarge | TO-220AC | 20 | 150 | 100 | 0.75 | 150 | Single | No | |||
Enlarge | TO-220AC | 10 | 1050 | 35 | 0.49 | 15 at 125 °C | 175 | Single | 13 | Yes | |
Enlarge | TO-220AC | 10 | 1050 | 40 | 0.49 | 15 at 125 °C | 175 | Single | 13 | Yes | |
Enlarge | TO-220AC | 18 | 1800 | 35 | 0.53 | 25 at 125 °C | 175 | Single | 24 | Yes | |
Enlarge | TO-220AC | 18 | 1800 | 40 | 0.53 | 25 at 125 °C | 175 | Single | 24 | Yes | |
Enlarge | TO-220AC | 18 | 1800 | 45 | 0.53 | 25 at 125 °C | 175 | Single | 24 | Yes | |
Enlarge | TO-220AC | 2 x 15 | 1060 | 35 | 0.56 | 15 at 125 °C | 175 | Common cathode | 27 | Yes | |
Enlarge | TO-220AC | 2 x 15 | 1060 | 40 | 0.56 | 15 at 125 °C | 175 | Common cathode | 27 | Yes | |
Enlarge | TO-220AC | 2 x 15 | 1060 | 45 | 0.56 | 15 at 125 °C | 175 | Common cathode | 27 | Yes | |
Enlarge | TO-220AC | 6 | 690 | 35 | 0.53 | 7 at 125 °C | 175 | Single | 8 | Yes | |
Enlarge | TO-220AC | 6 | 690 | 40 | 0.53 | 7 at 125 °C | 175 | Single | 8 | Yes | |
Enlarge | TO-220AC | 6 | 690 | 45 | 0.53 | 7 at 125 °C | 175 | Single | 8 | Yes | |
Enlarge | TO-220AC | 10 | 1050 | 45 | 0.49 | 15 at 125 °C | 175 | Single | 13 | Yes | |
Enlarge | TO-220AC | 10 | 100 | 45 | 0.52 | 200 | Single | No | |||
Enlarge | TO-220AC | 20 | 160 | 45 | 0.51 | 200 | Single | No | |||
Enlarge | TO-220AC | 30 | 200 | 45 | 0.51 | 200 | Single | No | |||
Enlarge | TO-220AC | 40 | 240 | 45 | 0.51 | 200 | Single | No | |||
Enlarge | TO-220AC | 5 | 80 | 200 | 0.65 | 150 | Single | No | |||
Enlarge | TO-220AC | 5 | 100 | 200 | 0.65 | 175 | Single | No | |||
Enlarge | TO-220AC | 7.5 | 100 | 60 | 0.60 | 150 | Single | No | |||
Enlarge | TO-220AC | 7.5 | 100 | 60 | 0.60 | 150 | Single | No |