Diodes and Rectifiers - Silicon Carbide - SlimDPAK 2L
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IFAV (A) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | VF at IF ▲▼ ![]() | Tj Max. (°C) ▲▼ ![]() | QC (nC) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SlimDPAK 2L | 4 | 29 | 650 | 1.30 | 175 | 12 | Single | No | |
![]() Enlarge | SlimDPAK 2L | 6 | 42 | 650 | 1.30 | 175 | 17 | Single | No | |
![]() Enlarge | SlimDPAK 2L | 8 | 52 | 650 | 1.30 | 175 | 22 | Single | No | |
![]() Enlarge | SlimDPAK 2L | 10 | 60 | 650 | 1.30 | 175 | 29 | Single | No |