Diodes and Rectifiers - Silicon Carbide - SMPD 2L
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IFAV (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V at A) ▲▼ | Tj Max. (°C) ▲▼ | QC (nC) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMPD 2L | 4 | 29 | 650 | 1.30 | 175 | 12 | Single | No | |
![]() Enlarge | SMPD 2L | 6 | 42 | 650 | 1.30 | 175 | 17 | Single | No | |
![]() Enlarge | SMPD 2L | 8 | 52 | 650 | 1.30 | 175 | 22 | Single | No | |
![]() Enlarge | SMPD 2L | 10 | 60 | 650 | 1.30 | 175 | 29 | Single | No | |
![]() Enlarge | SMPD 2L | 12 | 83 | 650 | 1.30 | 175 | 34 | Single | No | |
![]() Enlarge | SMPD 2L | 16 | 104 | 650 | 1.30 | 175 | 44 | Single | No | |
![]() Enlarge | SMPD 2L | 20 | 110 | 650 | 1.30 | 175 | 53 | Single | No |







