Diodes and Rectifiers - Standard and Fast Recovery - Reverse recovery time 25.1 to 50 ns
- Standard and Fast Recovery-Reverse recovery time 25.1 to 50 ns
- Design Tools
- Document Library
- Product Videos
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V at A) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | D2PAK (TO-263AB) | 10 | 600 | 1.2 | 50 | 150 | Single | Yes | |
![]() Enlarge | TO-220AC 2L | 10 | 200, 400, 600 | 1.2 | 50 | 150 | Single | No | |
![]() Enlarge | D2PAK (TO-263AB) | 10 | 200, 400, 600 | 1.2 | 50 | 150 | Single | No | |
![]() Enlarge | TO-220 FullPAK 2L | 10 | 200, 400, 600 | 1.2 | 50 | 150 | Single | No |




