Diodes and Rectifiers - Standard and Fast Recovery - Reverse recovery time 50.1 to 100 ns
Showing 1 to 50 of 60 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | TO-220 FullPAK 2L | 10 | 1000, 1200 | 1.33 | 80 | 150 | Single | No | |
Enlarge | D2PAK (TO-263AB) | 10 | 1000, 1200 | 1.33 | 80 | 150 | Single | No | |
Enlarge | TO-220 FullPAK 2L | 20 | 200, 400, 600 | 1.3 | 60 | 150 | Single | No | |
Enlarge | D2PAK (TO-263AB) | 20 | 200, 400, 600 | 1.3 | 60 | 150 | Single | No | |
Enlarge | TO-220AC 2L | 10 | 1000, 1200 | 1.33 | 80 | 150 | Single | No | |
Enlarge | D2PAK (TO-263AB) | 10 | 1200 | 1.33 | 80 | 150 | Single | Yes | |
Enlarge | PowerTab® | 85 | 1200 | 1.36 | 95 | 150 | Single | No | |
Enlarge | PowerTab® | 85 | 1200 | 1.36 | 95 | 150 | Single | Yes | |
Enlarge | TO-220 FullPAK 2L | 20 | 1000, 1200 | 1.31 | 95 | 150 | Single | No | |
Enlarge | TO-220AC 2L | 20 | 200, 400, 600 | 1.3 | 60 | 150 | Single | No | |
Enlarge | TO-220AC 2L | 20 | 800, 1000, 1200 | 1.31 | 95 | 150 | Single | No | |
Enlarge | D2PAK (TO-263AB) | 20 | 600 | 1.3 | 60 | 150 | Single | Yes | |
Enlarge | D2PAK (TO-263AB) | 20 | 800, 1000, 1200 | 1.31 | 95 | 150 | Single | No | |
Enlarge | D2PAK (TO-263AB) | 20 | 1200 | 1.31 | 95 | 150 | Single | Yes | |
Enlarge | DPAK (TO-252AA) | 8 | 200, 400, 600 | 1.2 | 55 | 150 | Single | No | |
Enlarge | DPAK (TO-252AA) | 8 | 1000, 1200 | 1.3 | 80 | 150 | Single | No | |
Enlarge | DPAK (TO-252AA) | 8 | 1200 | 1.3 | 80 | 150 | Single | Yes | |
Enlarge | TO-220AC 2L | 20 | 1200 | 1.31 | 95 | 150 | Single | Yes | |
Enlarge | TO-247AC 2L | 30 | 200, 400, 600 | 1.41 | 60 | 150 | Single | No | |
Enlarge | TO-247AC 2L | 30 | 1000, 1200 | 1.41 | 95 | 150 | Single | No | |
Enlarge | TO-247AD 2L | 35 | 600 | 1.27 | 60 | 150 | Single | No | |
Enlarge | TO-247AC 2L | 40 | 200, 400, 600 | 1.25 | 60 | 150 | Single | No | |
Enlarge | TO-247AC 2L | 40 | 1000, 1200 | 1.4 | 95 | 150 | Single | No | |
Enlarge | TO-247AC 2L | 60 | 200, 400, 600 | 1.3 | 70 | 150 | Single | No | |
Enlarge | TO-247AC 2L | 60 | 1000, 1200 | 1.4 | 95 | 150 | Single | No | |
Enlarge | TO-247AC 3L | 30 | 200, 400, 600 | 1.41 | 60 | 150 | Single | No | |
Enlarge | TO-247AC 3L | 30 | 1000, 1200 | 1.41 | 95 | 150 | Single | No | |
Enlarge | TO-247AC 3L | 40 | 1000, 1200 | 1.4 | 95 | 150 | Single | No | |
Enlarge | TO-247AD 3L | 35 | 600 | 1.27 | 60 | 150 | Single | No | |
Enlarge | TO-247AC 3L | 60 | 200, 400, 600 | 1.3 | 70 | 150 | Single | No | |
Enlarge | TO-247AC 3L | 60 | 1000, 1200 | 1.4 | 95 | 150 | Single | No | |
Enlarge | TO-247AC 3L | 80 | 200, 400, 600 | 1.25 | 70 | 150 | Single | No | |
Enlarge | TO-247AC 3L | 80 | 1000, 1200 | 1.35 | 90 | 150 | Single | No | |
Enlarge | TO-247AD 2L | 35 | 600 | 1.27 | 60 | 150 | Single | Yes | |
Enlarge | TO-247AD 2L | 35 | 1200 | 1.27 | 95 | 150 | Single | No | |
Enlarge | TO-247AD 3L | 35 | 1200 | 1.27 | 95 | 150 | Single | No | |
Enlarge | TO-247AD 2L | 35 | 1200 | 1.27 | 95 | 150 | Single | Yes | |
Enlarge | TO-247AD 2L | 45 | 600 | 1.31 | 60 | 150 | Single | No | |
Enlarge | TO-247AD 2L | 45 | 1200 | 1.44 | 95 | 150 | Single | No | |
Enlarge | TO-247AD 2L | 65 | 600 | 1.32 | 70 | 150 | Single | No | |
Enlarge | TO-247AD 2L | 65 | 1200 | 1.42 | 95 | 150 | Single | No | |
Enlarge | TO-247AD 2L | 90 | 600 | 1.3 | 70 | 150 | Single | No | |
Enlarge | TO-247AD 3L | 35 | 1200 | 1.27 | 95 | 150 | Single | Yes | |
Enlarge | TO-247AD 3L | 45 | 600 | 1.31 | 60 | 150 | Single | No | |
Enlarge | TO-247AD 2L | 45 | 600 | 1.31 | 60 | 150 | Single | Yes | |
Enlarge | TO-247AD 3L | 45 | 1200 | 1.44 | 95 | 150 | Single | No | |
Enlarge | TO-247AD 2L | 45 | 1200 | 1.44 | 95 | 150 | Single | Yes | |
Enlarge | TO-247AD 2L | 90 | 1200 | 1.38 | 90 | 150 | Single | No | |
Enlarge | TO-247AD 3L | 45 | 600 | 1.31 | 60 | 150 | Single | Yes | |
Enlarge | TO-247AD 3L | 45 | 1200 | 1.44 | 95 | 150 | Single | Yes |