Diodes and Rectifiers - Ultrafast Recovery - TO-247AC modified (2 pins)
Showing 1 to 5 of 5 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | TO-247AC modified (2 pins) | 60 | 600 | 1.11 | see datasheet | 175 | Single die | Yes | |
Enlarge | TO-247AC modified (2 pins) | 30 | 600 | 2.65 | 27 | 175 | Single die | Yes | |
Enlarge | TO-247AC modified (2 pins) | 30 | 600 | 1.15 | 30 | 175 | Single die | Yes | |
Enlarge | TO-247AC modified (2 pins) | 16 | 1200 | 2.3 | 30 | 150 | Single | Yes | |
Enlarge | TO-247AC modified (2 pins) | 30 | 1200 | 2.3 | 47 | 150 | Single die | Yes |