Inductors - Coupled Inductors, Dual Inductors

Showing 1 to 25 of 39 entries
Date 🔽TitleShare
February 4, 2026

Vishay Intertechnology Introduces New Commercial and Automotive Grade Power Inductors in the Compact 0806 and 1210 Case Sizes

share
December 2, 2025

Vishay Intertechnology’s New Factory in Mexico Certified to IATF 16949:2016

share
October 7, 2025

Vishay Intertechnology Delivers on Inductor Portfolio Expansion With More Than 2000 New SKUs and Ongoing Capacity Growth

share
August 6, 2025

Fahrzeugtaugliche IHDM-Induktivitäten von Vishay Intertechnology bieten stabile Induktivität und Sättigung bei Temperaturen bis +180 °C

share
August 6, 2025

Vishay Intertechnology Automotive Grade IHDM Inductors Offer Stable Inductance and Saturation at Temps to +180 °C

share
January 4, 2025

Vishay Expands Frequency Control Portfolio With New Surface-Mount Crystals and Oscillators

share
October 2, 2024

Vishay Intertechnology stellt neue Leistungsinduktivitäten in der Gehäusegröße 1008 für den gewerblichen und automobilen Einsatz vor

share
October 2, 2024

Vishay Intertechnology Introduces New Commercial and Automotive Grade Power Inductors in the 1008 Case Size

share
September 12, 2024

Vishay Intertechnology Expands Inductor Product Line to Enhance Sourcing Flexibility and Performance for Customers

share
September 3, 2024

Vishay Intertechnology Introduces New Sizes and Force Levels for IHPT Haptic Feedback Actuators With Immersion Licenses

share
August 7, 2024

Vishay Intertechnology Shielded IFDC and Semi-Shielded IFSC Series Ferrite Inductors Now Available in 2020DE, 3232DB, and 5050HZ Case Sizes

share
June 4, 2024

Vishay Intertechnology stellt zweite Generation der IHLE®-Induktivitäten für die Automobilbranche mit integrierter EMI-Abschirmung im 4040-Gehäuse vor

share
June 4, 2024

Vishay Intertechnology Releases Second-Generation Automotive Grade IHLE® Inductor With Integrated EMI Shield in 4040 Case Size

share
May 7, 2024

Raumfahrttaugliche Planartransformatoren von Vishay Intertechnology bieten geringere Kosten, kleinere Größe und höhere Dichte als herkömmliche Planartransformatoren

share
May 7, 2024

Vishay Intertechnology Space-Grade Planar Transformers Offer Lower Cost, Smaller Size, and Higher Density Than Traditional Planar Devices

share
April 23, 2024

Kantengewickelte IHDF-Induktivität von Vishay Intertechnology für die Automobilindustrie mit flachem Profil von 15,4 mm liefert Sättigungsströme bis 230 A

share
April 23, 2024

Vishay Intertechnology Automotive Grade IHDF Edge-Wound Inductor With Low 15.4 mm Max. Profile Delivers Saturation Current to 230 A

share
November 30, 2023

Vishay Intertechnology IHPT-1411AF-ABA Haptic Feedback Actuator Honored With AspenCore World Electronics Achievement Award

share
August 22, 2023

Vishay Intertechnology Signs Agreement With Immersion to Bundle Haptic Technology Licenses With IHPT Series Actuators

share
September 19, 2022

New Vishay Intertechnology IHHP Power Inductors Save Space and Increase Efficiency in IoT Devices and Portable Electronics

share
August 29, 2022

Vishay Intertechnology Automotive Grade IHSR High Temperature Inductor Delivers High Current Ratings Up to 155 A in 6767 Case Size

share
July 25, 2022

Vishay Intertechnology IHDM Edge-Wound Inductors Deliver Stable Inductance and Saturation at Temps to +180 °C for Commercial Applications Up to 128 A DC

share
March 2, 2022

Vishay Intertechnology Releases Commercial and Automotive Grade IHLE® Integrated E-Field Shield Inductors in Compact 2020 Case Size

share
February 9, 2022

Vishay Intertechnology AEC-Q200 Qualified Haptic Feedback Actuator Offers High Force Density, HD Capability, and Compact Size

share
December 8, 2021

Vishay Intertechnology IHCM Common Mode Choke Offers Low Profile, High Shock and Vibration Resistance for 35 A Commercial Applications

share
Filter on Market Sector
Reset